NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings9R-0431: Sleeve Bearing (Bushing)
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings
9R-0431: Sleeve Bearing (Bushing)
9R-0431: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Product Images
9R-0431: Sleeve Bearing (Bushing)
9R-0431: Sleeve Bearing (Bushing)
9R-0431: Sleeve Bearing (Bushing)
9R-0431: Sleeve Bearing (Bushing)
9R-0431: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat® Machine Linkage Sleeve Bearings support rotational movement between machine frames, linkages and work tools. They are found mostly in the arms and buckets of machines. Genuine Cat Pin and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.


Attributes:
Cat heavy duty Sleeve Bearings are built with high grade steel and hardened for exceptional strength and wear life. They work as a system for your specific Cat machine and are tested and proven in the world's most severe applications. These bearings offer lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against galling, even in high-load conditions.


Recommended Application:
Cat Sleeve Bearings are designed for conditions that require demand and load strength for longer bearing life. Cat Sleeve Bearings are the top choice for maximum performance in demanding applications. They are designed to match to the mating pin.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat® Machine Linkage Sleeve Bearings support rotational movement between machine frames, linkages and work tools. They are found mostly in the arms and buckets of machines. Genuine Cat Pin and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.


Attributes:
Cat heavy duty Sleeve Bearings are built with high grade steel and hardened for exceptional strength and wear life. They work as a system for your specific Cat machine and are tested and proven in the world's most severe applications. These bearings offer lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against galling, even in high-load conditions.


Recommended Application:
Cat Sleeve Bearings are designed for conditions that require demand and load strength for longer bearing life. Cat Sleeve Bearings are the top choice for maximum performance in demanding applications. They are designed to match to the mating pin.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Low Alloy Steel
Type: STRAIGHT SLEEVE
Inside Diameter (mm): 45
Inside Diameter (in): 1.78
Outside Diameter (mm): 48
Outside Diameter (in): 1.89
Overall Length (mm): 32
Overall Length (in): 1.26
Internal Groove: NO GREASE HOLE IN BEARING
Approximate Outside Diameter (mm): 58
Cross Holes: No
Approximate Overall Length (mm): 32
External Groove: No
Approximate Inside Diameter (mm): 45
Units of MeasureUSMetric
Material: Steel,Low Alloy Steel
Type: STRAIGHT SLEEVE
Inside Diameter (mm): 45
View More
Compatible Models
Compatible Models
Mini Hyd Excavator
307D307E2308D
Hammer
H90CSH75E SH90CH55DSH80E
Demolition And Sorting
G308
Auger
A68A26B
Backhoe Loader
438436430432420XE442D430D442E434E422E440426B438C426C438B416F2430E430F416420F2424D426416E428436C416F420D432E420E432D444E420416C428D416D428E436B428B416B428C432F2430F2415F2420F
Cold Planer
PC35PC45
View More
Mini Hyd Excavator
307D307E2308D
Warranty Information
Return Policy
Parts diagram for 9R-0431
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
9R-04319R-0431
9R-04119R-0411
293-7383293-7383
View All Parts
Frequently bought together
9R-0431
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
9R-0411
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
293-7383
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
262-7044
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
9R-4110
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
9R-0321
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9R-0431
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9R-0431

Description:
Cat® Machine Linkage Sleeve Bearings support rotational movement between machine frames, linkages and work tools. They are found mostly in the arms and buckets of machines. Genuine Cat Pin and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.


Attributes:
Cat heavy duty Sleeve Bearings are built with high grade steel and hardened for exceptional strength and wear life. They work as a system for your specific Cat machine and are tested and proven in the world's most severe applications. These bearings offer lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against galling, even in high-load conditions.


Recommended Application:
Cat Sleeve Bearings are designed for conditions that require demand and load strength for longer bearing life. Cat Sleeve Bearings are the top choice for maximum performance in demanding applications. They are designed to match to the mating pin.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9R-0431

Units of Measure

USMetric
Material: Steel,Low Alloy Steel
Type: STRAIGHT SLEEVE
Inside Diameter (mm): 45
Inside Diameter (in): 1.78
Outside Diameter (mm): 48
Outside Diameter (in): 1.89
Overall Length (mm): 32
Overall Length (in): 1.26
Internal Groove: NO GREASE HOLE IN BEARING
Approximate Outside Diameter (mm): 58
Cross Holes: No
Approximate Overall Length (mm): 32
External Groove: No
Approximate Inside Diameter (mm): 45
View More
Compatible Models for part number 9R-0431

MINI HYD EXCAVATOR

307D 307E2 308D

HAMMER

H90CS H75E S H90C H55DS H80E

DEMOLITION AND SORTING

G308

AUGER

A68 A26B

BACKHOE LOADER

438 436 430 432 420XE 442D 430D 442E 434E 422E 440 426B 438C 426C 438B 416F2 430E 430F 416 420F2 424D 426 416E 428 436C 416F 420D 432E 420E 432D 444E 420 416C 428D 416D 428E 436B 428B 416B 428C 432F2 430F2 415F2 420F

COLD PLANER

PC35 PC45

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert