NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsElectric Cab Operator ControlsJoystick Components9R-1582: 203mm Length Boot
Home
CabsElectric Cab Operator ControlsJoystick Components
9R-1582: 203mm Length Boot
9R-1582: 203mm Length Boot

Cat® Boot for transmission hand control

Brand: Cat

fallback-image
9R-1582: 203mm Length Boot

Cat® Boot for transmission hand control

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description :
The Boot for transmission hand control is a protective covering that surrounds the transmission shifter mechanism. It is made of durable material, such as rubber, and is designed to keep dirt, dust, and debris from entering the shifter assembly. The boot also helps to prevent moisture from affecting the functionality of the transmission controls. It provides a clean and aesthetic appearance to the interior of the vehicle while ensuring the smooth operation of the transmission hand control.

Attributes :
• Durable construction for long-lasting performance.
• Resistant to moisture to prevent damage to the controls.
• Prevents dirt, dust, and debris from entering the shifter assembly.
• Protective covering for the transmission hand control.
• Helps to maintain the functionality of the transmission controls.

Applications :
The Boot ensures that dirt, dust, and debris are prevented from entering the shifter assembly, keeping it clean and functioning properly.

Warning:This product can expose you to chemicals including Chloroprene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description :
The Boot for transmission hand control is a protective covering that surrounds the transmission shifter mechanism. It is made of durable material, such as rubber, and is designed to keep dirt, dust, and debris from entering the shifter assembly. The boot also helps to prevent moisture from affecting the functionality of the transmission controls. It provides a clean and aesthetic appearance to the interior of the vehicle while ensuring the smooth operation of the transmission hand control.

Attributes :
• Durable construction for long-lasting performance.
• Resistant to moisture to prevent damage to the controls.
• Prevents dirt, dust, and debris from entering the shifter assembly.
• Protective covering for the transmission hand control.
• Helps to maintain the functionality of the transmission controls.

Applications :
The Boot ensures that dirt, dust, and debris are prevented from entering the shifter assembly, keeping it clean and functioning properly.

Warning:This product can expose you to chemicals including Chloroprene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Height (in): 8.86
Height (mm): 225
Length (in): 7.99
Length (mm): 203
Material: Rubber,Chloroprene (CR) Rubber
Weight (kg): 2.5
Weight (lb): 5.51
Units of MeasureUSMetric
Height (in): 8.86
Height (mm): 225
Length (in): 7.99
View More
Compatible Models
Compatible Models
Backhoe Loader
426416438428436426B436B428B416B438B
View More
Backhoe Loader
426416438428436426B436B428B416B438B
Warranty Information
Return Policy
Parts diagram for 9R-1582
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
9R-15829R-1582
9R-45719R-4571
471-7003471-7003
View All Parts
Frequently bought together
9R-1582
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
9R-4571
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
9R-8019
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
9R-7455
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
7T-3111
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
471-7003
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9R-1582
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9R-1582

Description :
The Boot for transmission hand control is a protective covering that surrounds the transmission shifter mechanism. It is made of durable material, such as rubber, and is designed to keep dirt, dust, and debris from entering the shifter assembly. The boot also helps to prevent moisture from affecting the functionality of the transmission controls. It provides a clean and aesthetic appearance to the interior of the vehicle while ensuring the smooth operation of the transmission hand control.

Attributes :
• Durable construction for long-lasting performance.
• Resistant to moisture to prevent damage to the controls.
• Prevents dirt, dust, and debris from entering the shifter assembly.
• Protective covering for the transmission hand control.
• Helps to maintain the functionality of the transmission controls.

Applications :
The Boot ensures that dirt, dust, and debris are prevented from entering the shifter assembly, keeping it clean and functioning properly.

View More
Warning:This product can expose you to chemicals including Chloroprene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9R-1582

Units of Measure

USMetric
Height (in): 8.86
Height (mm): 225
Length (in): 7.99
Length (mm): 203
Material: Rubber,Chloroprene (CR) Rubber
Weight (kg): 2.5
Weight (lb): 5.51
View More
Compatible Models for part number 9R-1582

BACKHOE LOADER

426 416 438 428 436 426B 436B 428B 416B 438B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert