Description: Cat® Hoses are designed to maximize your equipment uptime. These flexible hoses are used to convey liquids or gases and are precisely engineered for each unique application. Each Cat hose utilizes superior bulk materials and processes, fabricated specifically to withstand the application’s pressure and flow requirements which will ensure long life and proper machine functionality. Engineered with a specific application in mind, every Cat hose is manufactured and cut to precise lengths to ensure proper service and routing to existing systems on your Cat Machine. OEM direct replacement part Durable and flexible
Application: Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
Description: Cat® Hoses are designed to maximize your equipment uptime. These flexible hoses are used to convey liquids or gases and are precisely engineered for each unique application. Each Cat hose utilizes superior bulk materials and processes, fabricated specifically to withstand the application’s pressure and flow requirements which will ensure long life and proper machine functionality. Engineered with a specific application in mind, every Cat hose is manufactured and cut to precise lengths to ensure proper service and routing to existing systems on your Cat Machine. OEM direct replacement part Durable and flexible
Application: Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Units of MeasureUSMetric
Hose Size, ID Min. (mm): 50.8
Hose Size, ID Min. (in): 2
Side Wall Thickness (mm): 5
Side Wall Thickness (in): 0.2
Length (mm): 237
Length (in): 9.3
Height (mm): 135.5
Height (in): 5.3
Width (mm): 123.2
Width (in): 4.9
Approx. Weight (kg): 0.98
Approx. Weight (lb): 2.2
Material: Coolant Hose Hose,Other Hose
Units of MeasureUSMetric
Hose Size, ID Min. (mm): 50.8
Hose Size, ID Min. (in): 2
Side Wall Thickness (mm): 5
View More
Compatible Models
Compatible Models
Backhoe Loader
426B436B428B416B438B
View More
Backhoe Loader
426B436B428B416B438B
Warranty Information
Return Policy
Parts diagram for 9R-8798
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9R-8798
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9R-8798
Description: Cat® Hoses are designed to maximize your equipment uptime. These flexible hoses are used to convey liquids or gases and are precisely engineered for each unique application. Each Cat hose utilizes superior bulk materials and processes, fabricated specifically to withstand the application’s pressure and flow requirements which will ensure long life and proper machine functionality. Engineered with a specific application in mind, every Cat hose is manufactured and cut to precise lengths to ensure proper service and routing to existing systems on your Cat Machine. OEM direct replacement part Durable and flexible
Application: Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 9R-8798
Units of Measure
USMetric
Hose Size, ID Min. (mm): 50.8
Hose Size, ID Min. (in): 2
Side Wall Thickness (mm): 5
Side Wall Thickness (in): 0.2
Length (mm): 237
Length (in): 9.3
Height (mm): 135.5
Height (in): 5.3
Width (mm): 123.2
Width (in): 4.9
Approx. Weight (kg): 0.98
Approx. Weight (lb): 2.2
Material: Coolant Hose Hose,Other Hose
View More
Compatible Models for part number 9R-8798
BACKHOE LOADER
426B 436B 428B 416B 438B
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.