NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeFilters & FluidsFiltersBreathers9T-1119: Spin On Breather
Home
Filters & FluidsFiltersBreathers
9T-1119: Spin On Breather
9T-1119: Spin On Breather

Cat® Breather

Brand: Cat

Product Images
9T-1119: Spin On Breather
9T-1119: Spin On Breather
9T-1119: Spin On Breather
9T-1119: Spin On Breather
9T-1119: Spin On Breather

Cat® Breather

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Provides a filtered vent for the hydraulic tank. This allows air to flow in and out of the tank as needed with the change in fluid levels within the tank.

Attributes:
• Open flow breather
• Rated Flow: 100 LPM
• Thread size: 13/16-16-UN-2B
• Outside Diameter: 94.4 mm (3.71 in)
• Length: 71.5 mm (2.81 in)

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Provides a filtered vent for the hydraulic tank. This allows air to flow in and out of the tank as needed with the change in fluid levels within the tank.

Attributes:
• Open flow breather
• Rated Flow: 100 LPM
• Thread size: 13/16-16-UN-2B
• Outside Diameter: 94.4 mm (3.71 in)
• Length: 71.5 mm (2.81 in)

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Other Mixed: Metal-Nonmetal,Carbon Steel
Material: Other Mixed: Metal-Nonmetal,Carbon Steel
View More

Tempo de manutenção?

Facilitamos as coisas

Kits de manutenção completos disponíveis por tipo de equipamento, incluindo intervalos de 250, 500 e 1.000 horas.

Compatible Models
Compatible Models
Quarry Truck
770G772G
Truck
772797F770797772G770G772G OEM770G OEM797B
Off Highway Truck
772770773GC
Motor Grader
24M24
Electric Rope Shovel
74957495 HF
Wheel Loader
994F994D994H994
View More
Quarry Truck
770G772G
Warranty Information
Return Policy
Parts diagram for 9T-1119
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9T-1119
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9T-1119

Description:
Provides a filtered vent for the hydraulic tank. This allows air to flow in and out of the tank as needed with the change in fluid levels within the tank.

Attributes:
• Open flow breather
• Rated Flow: 100 LPM
• Thread size: 13/16-16-UN-2B
• Outside Diameter: 94.4 mm (3.71 in)
• Length: 71.5 mm (2.81 in)

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9T-1119
Material: Other Mixed: Metal-Nonmetal,Carbon Steel
View More

Tempo de manutenção?

Facilitamos as coisas

Kits de manutenção completos disponíveis por tipo de equipamento, incluindo intervalos de 250, 500 e 1.000 horas.

Compatible Models for part number 9T-1119

QUARRY TRUCK

770G 772G

TRUCK

772 797F 770 797 772G 770G 772G OEM 770G OEM 797B

OFF HIGHWAY TRUCK

772 770 773GC

MOTOR GRADER

24M 24

ELECTRIC ROPE SHOVEL

7495 7495 HF

WHEEL LOADER

994F 994D 994H 994

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert