NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHydraulicsOther Hydraulic Components9T-3428: 1.57mm Inner Diameter Bushing
Home
HydraulicsOther Hydraulic Components
9T-3428: 1.57mm Inner Diameter Bushing
9T-3428: 1.57mm Inner Diameter Bushing

Cat® Hydraulic Gear Pump Bushing that provides support and reduces friction for the rotating shaft of a hydraulic gear pump

Brand: Cat

Product Images
9T-3428: 1.57mm Inner Diameter Bushing
9T-3428: 1.57mm Inner Diameter Bushing
9T-3428: 1.57mm Inner Diameter Bushing
9T-3428: 1.57mm Inner Diameter Bushing
9T-3428: 1.57mm Inner Diameter Bushing

Cat® Hydraulic Gear Pump Bushing that provides support and reduces friction for the rotating shaft of a hydraulic gear pump

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Cat® Sleeve Bearings and Bushings are designed to support rotating, oscillating and linear movement across machine systems. These bearings may include lubrication features such as internal and external grooves and cross holes for consistent effective lubrication of components.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Cat® Sleeve Bearings and Bushings are designed to support rotating, oscillating and linear movement across machine systems. These bearings may include lubrication features such as internal and external grooves and cross holes for consistent effective lubrication of components.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Type: Straight Sleeve
Material Description: Steel
Outside Diameter (mm): 44.45
Inside Diameter (mm): 39.876
Overall Length (mm): 61.976
Internal Groove: No
External Groove: No
Cross Holes: No
Outside Diameter (in): 1.75
Inside Diameter (in): 1.57
Overall Length (in): 2.44
Material: Carbon Steel
Units of MeasureUSMetric
Type: Straight Sleeve
Material Description: Steel
Outside Diameter (mm): 44.45
View More
Compatible Models
Compatible Models
Underground Art Truck
AD45AE40AD40
Wheel Tractor
633E II637G637E631E631G
Quarry Truck
775B
Truck
785789785G793773D793B789C789B785C785D773B775D785B
Tractor
772B
Wheel Dozer
834B
Off Highway Truck
789785789G785D
Bulldozer
834U834S
Landfill Compactor
836
Rotary Cutter
RC20
Wheel Loader
988F II988B988F992D994F994D992C994H994
View More
Underground Art Truck
AD45AE40AD40
Warranty Information
Return Policy
Parts diagram for 9T-3428
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
9T-34289T-3428
9T-34279T-3427
200-5418200-5418
View All Parts
Frequently bought together
9T-3428
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
9T-3427
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
200-5418
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
200-5416
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9T-3428
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9T-3428

Cat® Sleeve Bearings and Bushings are designed to support rotating, oscillating and linear movement across machine systems. These bearings may include lubrication features such as internal and external grooves and cross holes for consistent effective lubrication of components.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9T-3428

Units of Measure

USMetric
Type: Straight Sleeve
Material Description: Steel
Outside Diameter (mm): 44.45
Inside Diameter (mm): 39.876
Overall Length (mm): 61.976
Internal Groove: No
External Groove: No
Cross Holes: No
Outside Diameter (in): 1.75
Inside Diameter (in): 1.57
Overall Length (in): 2.44
Material: Carbon Steel
View More
Compatible Models for part number 9T-3428

UNDERGROUND ART TRUCK

AD45 AE40 AD40

WHEEL TRACTOR

633E II 637G 637E 631E 631G

QUARRY TRUCK

775B

TRUCK

785 789 785G 793 773D 793B 789C 789B 785C 785D 773B 775D 785B

TRACTOR

772B

WHEEL DOZER

834B

OFF HIGHWAY TRUCK

789 785 789G 785D

BULLDOZER

834U 834S

LANDFILL COMPACTOR

836

ROTARY CUTTER

RC20

WHEEL LOADER

988F II 988B 988F 992D 994F 994D 992C 994H 994

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert