NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHoses & TubesCaps & PlugsOther Caps & Plugs9U-7076: Cap-Plug
Home
Hoses & TubesCaps & PlugsOther Caps & Plugs
9U-7076: Cap-Plug
9U-7076: Cap-Plug

Cap-Plug Dual Function Caps and Plugs

Brand: Cat

Product Images
9U-7076: Cap-Plug
9U-7076: Cap-Plug

Cap-Plug Dual Function Caps and Plugs

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Tapered Dual Function caps and plugs for protection against damage, dirt, moisture and corrosion during storage and shipping.

Attribute:
• Package Quantity: 250
• Material: Grade 1 Polyethylene
• Color: Blue
• Plugs: 7/8 inch Standard Thread

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Tapered Dual Function caps and plugs for protection against damage, dirt, moisture and corrosion during storage and shipping.

Attribute:
• Package Quantity: 250
• Material: Grade 1 Polyethylene
• Color: Blue
• Plugs: 7/8 inch Standard Thread

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Length (C) (in): 1.03
Length (D) (in): 0.63
Description: Cap/Plug - Tapered
Length (B) (in): 0.75
Length (A) (in): 0.85
Length (D) (mm): 16
Length (B) (mm): 19
Length (E) (in): 0.69
Length (C) (mm): 26
Length (F) (in): 0.79
Length (A) (mm): 22
Units of MeasureUSMetric
Length (C) (in): 1.03
Length (D) (in): 0.63
Description: Cap/Plug - Tapered
View More
Compatible Models
Compatible Models
Truck
795F AC793F XQ
View More
Truck
795F AC793F XQ
Warranty Information
Return Policy
Parts diagram for 9U-7076
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9U-7076
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9U-7076

Description:
Tapered Dual Function caps and plugs for protection against damage, dirt, moisture and corrosion during storage and shipping.

Attribute:
• Package Quantity: 250
• Material: Grade 1 Polyethylene
• Color: Blue
• Plugs: 7/8 inch Standard Thread

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 9U-7076

Units of Measure

USMetric
Length (C) (in): 1.03
Length (D) (in): 0.63
Description: Cap/Plug - Tapered
Length (B) (in): 0.75
Length (A) (in): 0.85
Length (D) (mm): 16
Length (B) (mm): 19
Length (E) (in): 0.69
Length (C) (mm): 26
Length (F) (in): 0.79
Length (A) (mm): 22
View More
Compatible Models for part number 9U-7076

TRUCK

795F AC 793F XQ

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert