This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Offering unparalleled manufacturing precision, Cat® end bits protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat overlay end bits fit over existing end bits and have a good balance of both abrasion and impact resistance to allow them to perform across a variety of applications such as ditching boosting your motor grader’s versatility. The end bit are designed with a thick cross-section to add strength and to limit corner wear. Moreover, when worn on one side, overlay end bits can be rotated for a second wear life.
Manufactured from steel with properties that maintain hardness for long wear life, our durable overlay end bits make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Moderate wear resistance • Moderate to high impact resistance
Applications: •Ditching • Developing roads Consult your owner's manual or contact your local Cat Dealer for more information.
Compatible Models: Motor Grader 120G 120H 120H ES 120H NA 12G 12H 12H ES 12H NA 130G 135H 135H NA 140G 140H 140H ES 140H NA 143H 160G
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® end bits protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat overlay end bits fit over existing end bits and have a good balance of both abrasion and impact resistance to allow them to perform across a variety of applications such as ditching boosting your motor grader’s versatility. The end bit are designed with a thick cross-section to add strength and to limit corner wear. Moreover, when worn on one side, overlay end bits can be rotated for a second wear life.
Manufactured from steel with properties that maintain hardness for long wear life, our durable overlay end bits make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Moderate wear resistance • Moderate to high impact resistance
Applications: •Ditching • Developing roads Consult your owner's manual or contact your local Cat Dealer for more information.
Compatible Models: Motor Grader 120G 120H 120H ES 120H NA 12G 12H 12H ES 12H NA 130G 135H 135H NA 140G 140H 140H ES 140H NA 143H 160G
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Position: RH/LH
Length (in): 20.10
Material: Boron Steel
Thickness (in): 0.5
Hole Quantity: 6
Hole Size: 5/8-in Plow Bolt (18 mm square)
Thickness (mm): 12.7
Height (in): 4.60
Width (mm): 235
Height (mm): 116.84
Length (mm): 510.54
Width (in): 9.252
Units of MeasureUSMetric
Position: RH/LH
Length (in): 20.10
Material: Boron Steel
View More
Compatible Models
Compatible Models
Motor Grader
12H NA140H NA12H12G120H ES120H130G120G143H135H140K160H160G140H140G135H NA120H NA12H ES140H ES
View More
Motor Grader
12H NA140H NA12H12G120H ES120H130G120G143H135H140K160H160G140H140G135H NA120H NA12H ES140H ES
Warranty Information
Return Policy
Parts diagram for 9W-1768
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9W-1768
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9W-1768
Offering unparalleled manufacturing precision, Cat® end bits protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat overlay end bits fit over existing end bits and have a good balance of both abrasion and impact resistance to allow them to perform across a variety of applications such as ditching boosting your motor grader’s versatility. The end bit are designed with a thick cross-section to add strength and to limit corner wear. Moreover, when worn on one side, overlay end bits can be rotated for a second wear life.
Manufactured from steel with properties that maintain hardness for long wear life, our durable overlay end bits make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Moderate wear resistance • Moderate to high impact resistance
Applications: •Ditching • Developing roads Consult your owner's manual or contact your local Cat Dealer for more information.
Compatible Models: Motor Grader 120G 120H 120H ES 120H NA 12G 12H 12H ES 12H NA 130G 135H 135H NA 140G 140H 140H ES 140H NA 143H 160G
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9W-1768
Units of Measure
USMetric
Position: RH/LH
Length (in): 20.10
Material: Boron Steel
Thickness (in): 0.5
Hole Quantity: 6
Hole Size: 5/8-in Plow Bolt (18 mm square)
Thickness (mm): 12.7
Height (in): 4.60
Width (mm): 235
Height (mm): 116.84
Length (mm): 510.54
Width (in): 9.252
View More
Compatible Models for part number 9W-1768
MOTOR GRADER
12H NA 140H NA 12H 12G 120H ES 120H 130G 120G 143H 135H 140K 160H 160G 140H 140G 135H NA 120H NA 12H ES 140H ES