This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Select Equipment
Select equipment to view parts that fit your equipment.
Select Equipment
Select Store
For pricing & availability
Add Equipment
To find the parts that fit.To find the parts that fit.
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: A Ripper Tip is a specialized attachment designed to be used with a ripper's tooth. It is specifically engineered to enhance the ripping capability of the tooth, enabling efficient and effective surface breaking and soil loosening operations. The ripper tip features a hardened material construction, providing exceptional durability and resistance to wear, ensuring a longer lifespan. It is designed with a sharp cutting edge or point, allowing it to penetrate and break up tough materials with ease.
Attributes: • Designed for efficient surface breaking and soil loosening. • Durable and wear-resistant. • Resistant to bending or breaking under heavy loads. • Enhanced ripping capability.
Applications: A Ripper Tip helps to penetrate and fracture the ground, making it easier to remove debris and prepare the area for further construction or excavation work.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A Ripper Tip is a specialized attachment designed to be used with a ripper's tooth. It is specifically engineered to enhance the ripping capability of the tooth, enabling efficient and effective surface breaking and soil loosening operations. The ripper tip features a hardened material construction, providing exceptional durability and resistance to wear, ensuring a longer lifespan. It is designed with a sharp cutting edge or point, allowing it to penetrate and break up tough materials with ease.
Attributes: • Designed for efficient surface breaking and soil loosening. • Durable and wear-resistant. • Resistant to bending or breaking under heavy loads. • Enhanced ripping capability.
Applications: A Ripper Tip helps to penetrate and fracture the ground, making it easier to remove debris and prepare the area for further construction or excavation work.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (in): 15.00
Material: Alloy Steel
Tip Shape: Intermediate Centerline
Retention (CapSure or Pin-On): Pin-On
Length (mm): 381.00
Units of MeasureUSMetric
Length (in): 15.00
Material: Alloy Steel
Tip Shape: Intermediate Centerline
View More
Compatible Models
Compatible Models
Track-Type Tractor
D9TD8TD9RD8RD8R IID8GCD9ND8ND8 GCD8
Ripper
98
Excavator
320D GC320D L320D LRR320D320D RR
Wheel Dozer
854K
Bulldozer
8U8SU8A
Winch
57H
View More
Track-Type Tractor
D9TD8TD9RD8RD8R IID8GCD9ND8ND8 GCD8
Warranty Information
Return Policy
Parts diagram for 9W-2452
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9W-2452
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9W-2452
Description: A Ripper Tip is a specialized attachment designed to be used with a ripper's tooth. It is specifically engineered to enhance the ripping capability of the tooth, enabling efficient and effective surface breaking and soil loosening operations. The ripper tip features a hardened material construction, providing exceptional durability and resistance to wear, ensuring a longer lifespan. It is designed with a sharp cutting edge or point, allowing it to penetrate and break up tough materials with ease.
Attributes: • Designed for efficient surface breaking and soil loosening. • Durable and wear-resistant. • Resistant to bending or breaking under heavy loads. • Enhanced ripping capability.
Applications: A Ripper Tip helps to penetrate and fracture the ground, making it easier to remove debris and prepare the area for further construction or excavation work.
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9W-2452
Units of Measure
USMetric
Length (in): 15.00
Material: Alloy Steel
Tip Shape: Intermediate Centerline
Retention (CapSure or Pin-On): Pin-On
Length (mm): 381.00
View More
Compatible Models for part number 9W-2452
TRACK-TYPE TRACTOR
D9T D8T D9R D8R D8R II D8GC D9N D8N D8 GC D8
RIPPER
9 8
EXCAVATOR
320D GC 320D L 320D LRR 320D 320D RR
WHEEL DOZER
854K
BULLDOZER
8U 8SU 8A
WINCH
57H
View More
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.