Offering unparalleled manufacturing precision, Cat® cutting edges protect the blade of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat dozer cutting edges provide the best balance of abrasion and impact resistance. Both Cat cutting edges and end bits are designed as a balanced system to move more material over a longer period with less downtime. This is accomplished by providing great strength for superior breakage resistance, and by offering maximum wear protection from both bottom and face wear on the cutting edge.
Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • Impact and abrasion resistance • High productivity in any application
Applications • Production dozing, finish dozing, and overburden removal • Universal Blades
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® cutting edges protect the blade of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat dozer cutting edges provide the best balance of abrasion and impact resistance. Both Cat cutting edges and end bits are designed as a balanced system to move more material over a longer period with less downtime. This is accomplished by providing great strength for superior breakage resistance, and by offering maximum wear protection from both bottom and face wear on the cutting edge.
Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • Impact and abrasion resistance • High productivity in any application
Applications • Production dozing, finish dozing, and overburden removal • Universal Blades
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
End 2 Hole Offset (in): 2.146
Position: RH/LH Intmd
End 1 Shape: Straight
End 2 Shape: Straight
Material: Boron Steel
Wear or Durability: Standard
Overall Length (in): 40.291
Thickness (in): 2.362
Hole Quantity: 9
Hole Size: 1-1/4-in Plow Bolt (36.5 mm square)
Thickness (mm): 60
End 1 Hole Offset (in): 2.146
Width (mm): 406
End 1 Hole Offset (mm): 54.5
Hole Spacing (in): 6
Hole Spacing (mm): 152.4
Edge Type: Continuous
End 2 Hole Offset (mm): 54.5
Overall Length (mm): 1023.4
Width (in): 15.984
Units of MeasureUSMetric
End 2 Hole Offset (in): 2.146
Position: RH/LH Intmd
End 1 Shape: Straight
View More
Compatible Models
Compatible Models
Track-Type Tractor
D11ND11RD11TD11
Ripper
11
Bulldozer
11SU11U
Wheel Loader
994
View More
Track-Type Tractor
D11ND11RD11TD11
Warranty Information
Return Policy
Parts diagram for 9W-4493
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9W-4493
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9W-4493
Offering unparalleled manufacturing precision, Cat® cutting edges protect the blade of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat dozer cutting edges provide the best balance of abrasion and impact resistance. Both Cat cutting edges and end bits are designed as a balanced system to move more material over a longer period with less downtime. This is accomplished by providing great strength for superior breakage resistance, and by offering maximum wear protection from both bottom and face wear on the cutting edge.
Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • Impact and abrasion resistance • High productivity in any application
Applications • Production dozing, finish dozing, and overburden removal • Universal Blades
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9W-4493
Units of Measure
USMetric
End 2 Hole Offset (in): 2.146
Position: RH/LH Intmd
End 1 Shape: Straight
End 2 Shape: Straight
Material: Boron Steel
Wear or Durability: Standard
Overall Length (in): 40.291
Thickness (in): 2.362
Hole Quantity: 9
Hole Size: 1-1/4-in Plow Bolt (36.5 mm square)
Thickness (mm): 60
End 1 Hole Offset (in): 2.146
Width (mm): 406
End 1 Hole Offset (mm): 54.5
Hole Spacing (in): 6
Hole Spacing (mm): 152.4
Edge Type: Continuous
End 2 Hole Offset (mm): 54.5
Overall Length (mm): 1023.4
Width (in): 15.984
View More
Compatible Models for part number 9W-4493
TRACK-TYPE TRACTOR
D11N D11R D11T D11
RIPPER
11
BULLDOZER
11SU 11U
WHEEL LOADER
994
View More
Related parts
5P-8823: Plow Bolt
Contact Dealer
4K-0684: 1 1/4" ID Steel Flat Washer
Contact Dealer
3K-9770: 1 1/4''-7 Hex Nut
Contact Dealer
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.