NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsBlade Cutting Edges & End BitsBox Blade Cutting Edges9W-6658: Dozer Cutting Edge
Home
Ground Engaging ToolsBlade Cutting Edges & End BitsBox Blade Cutting Edges
9W-6658: Dozer Cutting Edge
9W-6658: Dozer Cutting Edge

Cat® 45 mm Bolt-On Dozer Cutting Edge - RH/LH

Brand: Cat

Product Images
9W-6658: Dozer Cutting Edge
9W-6658: Dozer Cutting Edge
9W-6658: Dozer Cutting Edge
9W-6658: Dozer Cutting Edge
9W-6658: Dozer Cutting Edge

Cat® 45 mm Bolt-On Dozer Cutting Edge - RH/LH

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Offering unparalleled manufacturing precision, Cat® cutting edges protect the blade of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat dozer cutting edges provide the best balance of abrasion and impact resistance. Both Cat cutting edges and end bits are designed as a balanced system to move more material over a longer period with less downtime. This is accomplished by providing great strength for superior breakage resistance, and by offering maximum wear protection from both bottom and face wear on the cutting edge.

Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes
• Impact and abrasion resistance
• High productivity in any application

Applications
• Production dozing, finish dozing, and overburden removal
• Universal Blades

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Offering unparalleled manufacturing precision, Cat® cutting edges protect the blade of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat dozer cutting edges provide the best balance of abrasion and impact resistance. Both Cat cutting edges and end bits are designed as a balanced system to move more material over a longer period with less downtime. This is accomplished by providing great strength for superior breakage resistance, and by offering maximum wear protection from both bottom and face wear on the cutting edge.

Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes
• Impact and abrasion resistance
• High productivity in any application

Applications
• Production dozing, finish dozing, and overburden removal
• Universal Blades

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
End 2 Hole Offset (in): 4.693
Position: Center
End 1 Shape: Straight
End 2 Shape: Straight
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 1.772
Overall Length (in): 33.386
Hole Quantity: 5
Hole Size: 1-1/4-in Plow Bolt (36.5 mm square)
Thickness (mm): 45
End 1 Hole Offset (in): 4.693
Width (mm): 406
End 1 Hole Offset (mm): 119.2
Hole Spacing (in): 6
Edge Type: Continuous
Hole Spacing (mm): 152.4
End 2 Hole Offset (mm): 119.2
Overall Length (mm): 848
Width (in): 15.984
Units of MeasureUSMetric
End 2 Hole Offset (in): 4.693
Position: Center
End 1 Shape: Straight
View More
Compatible Models
Compatible Models
Track-Type Tractor
D10ND11TD10RD10T2D10D10TD11
Bulldozer
10U
Wheel Dozer
854G854854K
View More
Track-Type Tractor
D10ND11TD10RD10T2D10D10TD11
Warranty Information
Return Policy
Parts diagram for 9W-6658
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9W-6658
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9W-6658

Offering unparalleled manufacturing precision, Cat® cutting edges protect the blade of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat dozer cutting edges provide the best balance of abrasion and impact resistance. Both Cat cutting edges and end bits are designed as a balanced system to move more material over a longer period with less downtime. This is accomplished by providing great strength for superior breakage resistance, and by offering maximum wear protection from both bottom and face wear on the cutting edge.

Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes
• Impact and abrasion resistance
• High productivity in any application

Applications
• Production dozing, finish dozing, and overburden removal
• Universal Blades

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9W-6658

Units of Measure

USMetric
End 2 Hole Offset (in): 4.693
Position: Center
End 1 Shape: Straight
End 2 Shape: Straight
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 1.772
Overall Length (in): 33.386
Hole Quantity: 5
Hole Size: 1-1/4-in Plow Bolt (36.5 mm square)
Thickness (mm): 45
End 1 Hole Offset (in): 4.693
Width (mm): 406
End 1 Hole Offset (mm): 119.2
Hole Spacing (in): 6
Edge Type: Continuous
Hole Spacing (mm): 152.4
End 2 Hole Offset (mm): 119.2
Overall Length (mm): 848
Width (in): 15.984
View More
Compatible Models for part number 9W-6658

TRACK-TYPE TRACTOR

D10N D11T D10R D10T2 D10 D10T D11

BULLDOZER

10U

WHEEL DOZER

854G 854 854K

View More
Related parts
5P-8823
5P-8823: Plow Bolt
Contact Dealer
3K-9770
3K-9770: 1 1/4''-7 Hex Nut
Contact Dealer
4K-0684
4K-0684: 1 1/4" ID Steel Flat Washer
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert