Description: Offering unparalleled manufacturing precision, Cat® cutting edges protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat dozer cutting edges provide the best balance of abrasion and impact resistance. Both Cat cutting edges and end bits are designed as a balanced system to move more material over a longer period with less downtime. This is accomplished by providing great strength for superior breakage resistance, and by offering maximum wear protection from both bottom and face wear on the cutting edge.
Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • Impact and abrasion resistance • High productivity in any application
Applications • Production dozing, finish dozing, and overburden removal
Compatible Models: Motor Grader 24M
Wheel Tractor-Scraper 651E 657E 657G
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Offering unparalleled manufacturing precision, Cat® cutting edges protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat dozer cutting edges provide the best balance of abrasion and impact resistance. Both Cat cutting edges and end bits are designed as a balanced system to move more material over a longer period with less downtime. This is accomplished by providing great strength for superior breakage resistance, and by offering maximum wear protection from both bottom and face wear on the cutting edge.
Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • Impact and abrasion resistance • High productivity in any application
Applications • Production dozing, finish dozing, and overburden removal
Compatible Models: Motor Grader 24M
Wheel Tractor-Scraper 651E 657E 657G
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Position: RH/LH
Material: Boron Steel
Wear or Durability: Standard
Overall Length (in): 35.748
Thickness (in): 1.772
Hole Quantity: 12
Hole Size: 1-in Plow Bolt (28 mm square)
Hole Pattern Rows: 2
Thickness (mm): 45
Width (mm): 406
Hole Spacing (in): 6
Hole Spacing (mm): 152.4
Overall Length (mm): 908
Width (in): 15.984
Units of MeasureUSMetric
Position: RH/LH
Material: Boron Steel
Wear or Durability: Standard
View More
Compatible Models
Compatible Models
Wheel Tractor
657G
Wheel Scraper
651E657G657E
View More
Wheel Tractor
657G
Warranty Information
Return Policy
Parts diagram for 9W-9702
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9W-9702
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9W-9702
Description: Offering unparalleled manufacturing precision, Cat® cutting edges protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat dozer cutting edges provide the best balance of abrasion and impact resistance. Both Cat cutting edges and end bits are designed as a balanced system to move more material over a longer period with less downtime. This is accomplished by providing great strength for superior breakage resistance, and by offering maximum wear protection from both bottom and face wear on the cutting edge.
Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • Impact and abrasion resistance • High productivity in any application
Applications • Production dozing, finish dozing, and overburden removal
Compatible Models: Motor Grader 24M
Wheel Tractor-Scraper 651E 657E 657G
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9W-9702
Units of Measure
USMetric
Position: RH/LH
Material: Boron Steel
Wear or Durability: Standard
Overall Length (in): 35.748
Thickness (in): 1.772
Hole Quantity: 12
Hole Size: 1-in Plow Bolt (28 mm square)
Hole Pattern Rows: 2
Thickness (mm): 45
Width (mm): 406
Hole Spacing (in): 6
Hole Spacing (mm): 152.4
Overall Length (mm): 908
Width (in): 15.984
View More
Compatible Models for part number 9W-9702
WHEEL TRACTOR
657G
WHEEL SCRAPER
651E 657G 657E
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.