Description: Engineered to withstand the toughest environments, this Cat low maintenance accessible Heavy Duty battery lasts three times longer than conventional batteries. It features a vibration resistant design, and can be quickly recharged. It provides the starting power needed for a variety of applications, especially in cold climates. Cat batteries are held to a higher standard than the competitors, with over 100 different performance tests to ensure the delivery of unmatched power. This is a dry charged battery requiring the addition of approximately 17 liters (18 quarts) of locally sourced electrolyte for activation. This is a dry charged battery requiring the addition of electrolyte for activation.
Applications: • Heavy-duty applications • Electric power • Machine • On-highway truck and bus
Warning:Cancer and reproductive harm. www.P65warnings.ca.gov or PROPOSITION 65 Battery posts, terminals and related accessories contain lead and lead compounds, chemicals known to the State of California to cause cancer and reproductive harm. Batteries also contain other chemicals known to the State of California to cause cancer. WASH HANDS AFTER HANDLING.
Description: Engineered to withstand the toughest environments, this Cat low maintenance accessible Heavy Duty battery lasts three times longer than conventional batteries. It features a vibration resistant design, and can be quickly recharged. It provides the starting power needed for a variety of applications, especially in cold climates. Cat batteries are held to a higher standard than the competitors, with over 100 different performance tests to ensure the delivery of unmatched power. This is a dry charged battery requiring the addition of approximately 17 liters (18 quarts) of locally sourced electrolyte for activation. This is a dry charged battery requiring the addition of electrolyte for activation.
Applications: • Heavy-duty applications • Electric power • Machine • On-highway truck and bus
Warning:Cancer and reproductive harm. www.P65warnings.ca.gov or PROPOSITION 65 Battery posts, terminals and related accessories contain lead and lead compounds, chemicals known to the State of California to cause cancer and reproductive harm. Batteries also contain other chemicals known to the State of California to cause cancer. WASH HANDS AFTER HANDLING.
Specifications
Specifications
Units of MeasureUSMetric
Voltage (volts): 12
Cold Cranking Amps (CCA): 1000
Group Size: 4D
Battery Type: Dry
Maintenance Type: Low Maintenance
Terminal: SAE posts
AMP Hr Cap @ 20 Hrs: 140
Reserve Capacity (Mins): 275
Length (mm): 496
Length (in): 19.5
Width (mm): 218
Width (in): 8.6
Height (mm): 223 (bottom of posts)
Height (in): 8.8 (bottom of posts)
Application: Starting
Material: Polypropylene Plastic
Nominal Acid To Fill (L): 15
Equipment Type: TRUCK,AGRICULTURAL,INDUSTRIAL
CA: 1200
Grid Type: Hybrid Construction
Nominal Acid To Fill (QT): 15.9
Units of MeasureUSMetric
Voltage (volts): 12
Cold Cranking Amps (CCA): 1000
Group Size: 4D
View More
Compatible Models
Compatible Models
Generator
SR4B
Power Module
XQG135
Winch
56H56
Motor Grader
160H ES12H NA120H ES140G140H NA130G143H14G12G12H ES14H NA163H NA140H ES
Description: Engineered to withstand the toughest environments, this Cat low maintenance accessible Heavy Duty battery lasts three times longer than conventional batteries. It features a vibration resistant design, and can be quickly recharged. It provides the starting power needed for a variety of applications, especially in cold climates. Cat batteries are held to a higher standard than the competitors, with over 100 different performance tests to ensure the delivery of unmatched power. This is a dry charged battery requiring the addition of approximately 17 liters (18 quarts) of locally sourced electrolyte for activation. This is a dry charged battery requiring the addition of electrolyte for activation.
Applications: • Heavy-duty applications • Electric power • Machine • On-highway truck and bus
View More
Warning:Cancer and reproductive harm. www.P65warnings.ca.gov or PROPOSITION 65 Battery posts, terminals and related accessories contain lead and lead compounds, chemicals known to the State of California to cause cancer and reproductive harm. Batteries also contain other chemicals known to the State of California to cause cancer. WASH HANDS AFTER HANDLING.
Specifications for part number 9X-9720
Units of Measure
USMetric
Voltage (volts): 12
Cold Cranking Amps (CCA): 1000
Group Size: 4D
Battery Type: Dry
Maintenance Type: Low Maintenance
Terminal: SAE posts
AMP Hr Cap @ 20 Hrs: 140
Reserve Capacity (Mins): 275
Length (mm): 496
Length (in): 19.5
Width (mm): 218
Width (in): 8.6
Height (mm): 223 (bottom of posts)
Height (in): 8.8 (bottom of posts)
Application: Starting
Material: Polypropylene Plastic
Nominal Acid To Fill (L): 15
Equipment Type: TRUCK,AGRICULTURAL,INDUSTRIAL
CA: 1200
Grid Type: Hybrid Construction
Nominal Acid To Fill (QT): 15.9
View More
Compatible Models for part number 9X-9720
GENERATOR
SR4B
POWER MODULE
XQG135
WINCH
56H 56
MOTOR GRADER
160H ES 12H NA 120H ES 140G 140H NA 130G 143H 14G 12G 12H ES 14H NA 163H NA 140H ES
Discover Cat® part 153-5700 heavy-duty maintenance-free wet battery in 12-volt with 1125 cold crank amps and 4D BCI.
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.