NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineValve TrainValves9Y-6232: Cylinder Head Valve
Home
EngineValve TrainValves
9Y-6232: Cylinder Head Valve
9Y-6232: Cylinder Head Valve

Cat® Engine Cylinder Head Valve

Brand: Cat

Product Images
9Y-6232: Cylinder Head Valve
9Y-6232: Cylinder Head Valve
9Y-6232: Cylinder Head Valve
9Y-6232: Cylinder Head Valve
9Y-6232: Cylinder Head Valve

Cat® Engine Cylinder Head Valve

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
The Cylinder Head Valve is responsible for controlling the flow of air and fuel mixture into the Cylinder and the expulsion of exhaust gases after combustion. The Cylinder Head Valve consists of two main parts: the Valve Head and the Valve stem. The Valve Head is a flat, disc-shaped surface that seals against the Valve seat when closed. The Valve stem, connected to the Valve Head, is a cylindrical rod that extends downward from the Valve Head through a valve guide in the Cylinder Head.

Attributes:
• Withstand high mechanical stresses, repetitive opening and closing cycles, and exposure to combustion forces and hot gases
• Manufactured to precise specifications and are built for durability and reliability

Applications:
The Cylinder Head Valve is used to ensure efficient intake and exhaust processes within the combustion chamber. This Cylinder Head Valve is widely used in Cat 3516B, 3606, 3608, 3612, 3616, C280, C280-08, C280-12, C280-16, C280-6, C280-8, G3606, G3606, 3606, G3608, G3608, 3608, G3612, G3612, 3612, G3616, and G3616, 3616 Engine (Piston), 3608 Generator (Power), C280-16 Generator Set.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
The Cylinder Head Valve is responsible for controlling the flow of air and fuel mixture into the Cylinder and the expulsion of exhaust gases after combustion. The Cylinder Head Valve consists of two main parts: the Valve Head and the Valve stem. The Valve Head is a flat, disc-shaped surface that seals against the Valve seat when closed. The Valve stem, connected to the Valve Head, is a cylindrical rod that extends downward from the Valve Head through a valve guide in the Cylinder Head.

Attributes:
• Withstand high mechanical stresses, repetitive opening and closing cycles, and exposure to combustion forces and hot gases
• Manufactured to precise specifications and are built for durability and reliability

Applications:
The Cylinder Head Valve is used to ensure efficient intake and exhaust processes within the combustion chamber. This Cylinder Head Valve is widely used in Cat 3516B, 3606, 3608, 3612, 3616, C280, C280-08, C280-12, C280-16, C280-6, C280-8, G3606, G3606, 3606, G3608, G3608, 3608, G3612, G3612, 3612, G3616, and G3616, 3616 Engine (Piston), 3608 Generator (Power), C280-16 Generator Set.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Gage Diameter (in): 3.34
Gage Diameter (mm): 85
Length (in): 15.45
Material: Steel,Alloy Chromium,Alloy Steel
Outside Diameter (in): 3.54
Length (mm): 392.44
Outside Diameter (mm): 90
Rod Diameter (in): 0.62
Rod Diameter (mm): 15.94
Weight (kg): 1.3
Weight (lb): 2.87
Units of MeasureUSMetric
Gage Diameter (in): 3.34
Gage Diameter (mm): 85
Length (in): 15.45
View More

Пришло время обслуживания?

С нами это просто.

Полные комплекты по типу оборудования для планового техобслуживания периодичностью в 250, 500 и 1000 моточасов.

Compatible Models
Compatible Models
Gen Set Engine
360836063616
Marine Auxiliary
3608
Marine Engine
36163612C280-16C280-12C280-6C280-8
Locomotive Engine
3612
Petroleum Engine
C280-12
Gas Engine
G3612G3606G3616
Gen Set-Military
3608
View More
Gen Set Engine
360836063616
Warranty Information
Return Policy
Parts diagram for 9Y-6232
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
9Y-62329Y-6232
189-4583189-4583
1W-17521W-1752
View All Parts
Frequently bought together
9Y-6232
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
189-4583
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
1W-1752
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
214-7568
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
1W-1754
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
175-6344
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9Y-6232
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9Y-6232

Description:
The Cylinder Head Valve is responsible for controlling the flow of air and fuel mixture into the Cylinder and the expulsion of exhaust gases after combustion. The Cylinder Head Valve consists of two main parts: the Valve Head and the Valve stem. The Valve Head is a flat, disc-shaped surface that seals against the Valve seat when closed. The Valve stem, connected to the Valve Head, is a cylindrical rod that extends downward from the Valve Head through a valve guide in the Cylinder Head.

Attributes:
• Withstand high mechanical stresses, repetitive opening and closing cycles, and exposure to combustion forces and hot gases
• Manufactured to precise specifications and are built for durability and reliability

Applications:
The Cylinder Head Valve is used to ensure efficient intake and exhaust processes within the combustion chamber. This Cylinder Head Valve is widely used in Cat 3516B, 3606, 3608, 3612, 3616, C280, C280-08, C280-12, C280-16, C280-6, C280-8, G3606, G3606, 3606, G3608, G3608, 3608, G3612, G3612, 3612, G3616, and G3616, 3616 Engine (Piston), 3608 Generator (Power), C280-16 Generator Set.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9Y-6232

Units of Measure

USMetric
Gage Diameter (in): 3.34
Gage Diameter (mm): 85
Length (in): 15.45
Material: Steel,Alloy Chromium,Alloy Steel
Outside Diameter (in): 3.54
Length (mm): 392.44
Outside Diameter (mm): 90
Rod Diameter (in): 0.62
Rod Diameter (mm): 15.94
Weight (kg): 1.3
Weight (lb): 2.87
View More

Пришло время обслуживания?

С нами это просто.

Полные комплекты по типу оборудования для планового техобслуживания периодичностью в 250, 500 и 1000 моточасов.

Compatible Models for part number 9Y-6232

GEN SET ENGINE

3608 3606 3616

MARINE AUXILIARY

3608

MARINE ENGINE

3616 3612 C280-16 C280-12 C280-6 C280-8

LOCOMOTIVE ENGINE

3612

PETROLEUM ENGINE

C280-12

GAS ENGINE

G3612 G3606 G3616

GEN SET-MILITARY

3608

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert