OHIO CAT
No Suggested Results

Add Equipment


Register

OHIO CAT

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edges1U-0601: Bucket Cutting Edge
BackHome
Ground Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edges
1U-0601: Bucket Cutting Edge
1U-0601: Bucket Cutting Edge
Product Images
1U-0601: Bucket Cutting Edge
1U-0601: Bucket Cutting Edge
1U-0601: Bucket Cutting Edge
1U-0601: Bucket Cutting Edge
1U-0601: Bucket Cutting Edge

Cat® 30 mm Bolt-On Bucket Cutting Edge

Brand: Cat

Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Email
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
OHIO CAT Return Policy

https://www.ohiocat.com/parts-warranty-and-return-policy/

+Indicates non-returnable parts

Need More Help? Contact Us

Email
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Email
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
OHIO CAT Return Policy

https://www.ohiocat.com/parts-warranty-and-return-policy/

+Indicates non-returnable parts

Need More Help? Contact Us

Email
Parts diagram for 1U-0601
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 1U-0601

Offering unparalleled manufacturing precision, Cat® bolt-on cutting edges protect the lip of your bucket from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat bolt-on cutting edges have moderate impact resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to reduce the time required to replace your cutting edges, increase bucket capacity, and reduce downtime by maintaining a long wear.

Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes:
• Low to moderate impact
• Maintains smooth floor

Applications:
• Stockpiling, re-handling, excavating, and bank loading

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 1U-0601

Units of Measure

USMetric

Width (mm): 30

Height (mm): 360

Length (in): 47.64

Material: Boron Steel

Height (in): 14.17

Length (mm): 1210

Machine: Loader

View More
Compatible Models for part number 1U-0601

WHEEL LOADER

950B/950E 950B 950E 960F 950F 950F II 966F II

View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1U-0601
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 1U-0601

Offering unparalleled manufacturing precision, Cat® bolt-on cutting edges protect the lip of your bucket from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat bolt-on cutting edges have moderate impact resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to reduce the time required to replace your cutting edges, increase bucket capacity, and reduce downtime by maintaining a long wear.

Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes:
• Low to moderate impact
• Maintains smooth floor

Applications:
• Stockpiling, re-handling, excavating, and bank loading

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 1U-0601

Units of Measure

USMetric

Width (mm): 30

Height (mm): 360

Length (in): 47.64

Material: Boron Steel

Height (in): 14.17

Length (mm): 1210

Machine: Loader

View More
Compatible Models for part number 1U-0601

WHEEL LOADER

950B/950E 950B 950E 960F 950F 950F II 966F II

View More
Related parts
2J-3507: 1''-8 Hex Nut
2J-3507: 1''-8 Hex Nut

Track Nut

Contact Dealer
Visit us

or use our Contact Form
1J-5607: 1-8 Thread 69.85mm Long Plow Bolt
1J-5607: 1-8 Thread 69.85mm Long Plow Bolt

1” - 8 x 2 ¾” Plow Bolt

Contact Dealer
Visit us

or use our Contact Form
4F-4042: 1- 8 Thread 3 in. Plow Bolt
4F-4042: 1- 8 Thread 3 in. Plow Bolt

Shop Cat® 1” - 8 x 3” carbon steel plow bolt for equipment like excavators, bulldozers and wheel loaders.

Contact Dealer
Visit us

or use our Contact Form
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert