OHIO CAT
No Suggested Results

Add Equipment


Register

OHIO CAT

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHomeWorkshop SuppliesOther Workshop SuppliesPadlocks246-2641: Fuel Tank Mounting Padlock
BackHome
Workshop SuppliesOther Workshop SuppliesPadlocks
246-2641: Fuel Tank Mounting Padlock
246-2641: Fuel Tank Mounting Padlock
Product Images
246-2641: Fuel Tank Mounting Padlock
246-2641: Fuel Tank Mounting Padlock

Cat® Fuel Tank Mounting Padlock for caps and plugs in the fuel system

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Email
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
OHIO CAT Return Policy

https://www.ohiocat.com/parts-warranty-and-return-policy/

+Indicates non-returnable parts

Need More Help? Contact Us

Email
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Email
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
OHIO CAT Return Policy

https://www.ohiocat.com/parts-warranty-and-return-policy/

+Indicates non-returnable parts

Need More Help? Contact Us

Email
Description for part number 246-2641

Description:
Cat® Padlock to be used as needed on Cat heavy duty equipment.

Attributes:
• Padlock with key
• Single key system
• Shackle Diameter: 6.46 mm (0.25 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 246-2641

Units of Measure

USMetric

Material: Carbon Steel

View More
Compatible Models for part number 246-2641

PUMPER

CPT372

UNDERGROUND ART TRUCK

AD55 AD45

POWER MODULE

PM3456

INTEGRATED TOOLCARRIER

IT28G IT28F

WHEEL TRACTOR-SCRAPER

631K 623K LRC 623K 637K

MATERIAL HANDLER

MH3022 MH3024

MOTOR GRADER

120H 120G 24 160H ES 12H NA 16G 140H NA 130G 143H 14G 12H 12G 160G 16H NA 160H NA 135H NA 163H NA 120H NA

WHEEL SKIDDER

545C

TRACK-TYPE TRACTOR

D6T LGP D6R II D4C III D6T XW D6T XL D5C III D4G D7G2 D6N D6H D7G D6 D5 D8T D8R D9R D6G2 XL D7R II

MINI HYD EXCAVATOR

307E 305.5 GC 308 309 307.5 306 307 310

ASPHALT PAVER

BG-240C AP-650B BG-225C AP355F BG-245C

TRACK FELLER BUNCHER

TK732 TK721 TK752 TK751 1190 TK741 1390 1190T 541 551 552 TK711

PIPELAYER

572R II

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5110B 5130B

FRONT SHOVEL

5080

EXCAVATOR

311D LRR 345B II 349D L 323F SA 312E 320D LN 336D 324D 324E 312D 375-A L 315D L 320D2 314D CR 326D L 313D2 GC 323D 330D2 325C L 325C FM 324E LN 345C 320D2 GC 349F L 320D2 FM 325D L 320D GC 326D2 319D L 352F-VG 323D2 L 330C L 336D L 320D FM 330C FM 320 GX 349D 324D L 330GC 320 GC 325C 325D 340 352F 312D L 336 GC 328D LCR 314D LCR 329D L 323F LN M325D MH 319D 318D2 L 324E L 320 323 329E L 323D L 330D2 L 336 323D2 329E 326D2 L 385B 323 GX 336F LNXE 335F LCR 330C LN 320C 320D 329E LN 321D LCR 375-A 365B II 329D2 L 322C FM 330C 320D2 L 324D LN 329D2 M318 M325D L MH 365B 345 GC

VIBRATORY COMPACTOR

CS-563 CP-563 CP-323C

MOBILE HYD POWER UNIT

336D

MULTI TERRAIN LOADER

257B 247B

GENERATOR SET

C18

WHEEL TRACTOR

631K 631E 621K OEM 621E 657G 621G 637K

RECLAIMER MIXER

RM400 RM-350

TRACK LOADER

963C

EJECTOR TRUCK

740

BACKHOE LOADER

426C 424B 436C 420D 420F 430D 430F 416C

WHEEL DOZER

814K

COLD PLANER

PR-1000 PR-1000C PM-201

LANDFILL COMPACTOR

836 826G II 826C

TELEHANDLER

TH337C TL1055D TH336C TH407C TH350B TH414C TL1255D TH406C TH255C TH514C TH417C

WHEEL LOADER

928G 972H 928HZ 950M 962M 994 988B 966H 930H 982 XE 980 XE 966F II 924GZ 924HZ 924H 924G 980C 980H 980G 980M 938G 938F 982M 950F II

ROAD RECLAIMER

RR-250

SOIL STABILIZER

SS-250

FORWARDER

554

GEN SET ENGINE

3412 3412C 3508 3512 3516

INDUSTRIAL TRACTOR

HA771

ARTICULATED TRUCK

725 740 735 D300E II

WHEELED EXCAVATOR

M315D2 M322D MH M314 MH3026 M315 M318D M322 M318C M317 M318D MH M322D M322C M318C MH M315C M315D M317D2 M316C M316D M313C M313D

SKID STEER LOADER

226B 216B 252B 216 242B 226 232B 236B

PNEUMATIC COMPACTOR

PS-360C PF-300B PS-300B

INDUSTRIAL ENGINE

3516B

ASPHALT SCREED

AS2301

WHEEL SCRAPER

657G 621G 657E 623G 623F 637K 637E 627E 615C

QUARRY TRUCK

775B 771D 771C

TRUCK

69D 773D 794 AC 773B 793F OEM 775D 769D 769C

WHEEL FELLER BUNCHER

2570C 573C 563C 2670C 553C

LOGGER

322C

View More
DescriptionSpecifications
Description for part number 246-2641

Description:
Cat® Padlock to be used as needed on Cat heavy duty equipment.

Attributes:
• Padlock with key
• Single key system
• Shackle Diameter: 6.46 mm (0.25 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 246-2641

Units of Measure

USMetric

Material: Carbon Steel

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert