OHIO CAT
No Suggested Results

Add Equipment


Register

OHIO CAT

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHomeHydraulicsOther Hydraulic Components256-9334: Nozzle
BackHome
HydraulicsOther Hydraulic Components
256-9334: Nozzle
256-9334: Nozzle
Product Images
256-9334: Nozzle
256-9334: Nozzle
256-9334: Nozzle
256-9334: Nozzle
256-9334: Nozzle

Cat® Nozzle (Water Spray Kit)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Email
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
OHIO CAT Return Policy

https://www.ohiocat.com/parts-warranty-and-return-policy/

+Indicates non-returnable parts

Need More Help? Contact Us

Email
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Email
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
OHIO CAT Return Policy

https://www.ohiocat.com/parts-warranty-and-return-policy/

+Indicates non-returnable parts

Need More Help? Contact Us

Email
Frequently bought together
256-9334
Contact Dealer
Visit us

or use our Contact Form
256-9332
Contact Dealer
Visit us

or use our Contact Form
6V-8398
Contact Dealer
Visit us

or use our Contact Form
This part:
256-9333: Elbow
256-9333
Contact Dealer
Visit us

or use our Contact Form
This part:
173-7551: ELBOW
173-7551
Contact Dealer
Visit us

or use our Contact Form
Parts diagram for 256-9334
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 256-9334

Description:
Cat® Replacement spray nozzle for the dust control system used with broom arrangement.
Cat® Nozzle Assembly is a precision device that facilitates dispersion of liquid into a spray.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 256-9334

Units of Measure

USMetric

Length (in): 0.77

Outer Diameter (mm): 15

Length (mm): 19.6

Outer Diameter (in): 0.6

Height (mm): 19.6

Outside Diameter (in): 0.59

Outside Diameter (mm): 15

Height (in): 0.8

Pressure Capacity (psi): 10 through 40

Approx. Weight (kg): 0.029

Approx. Weight (lb): 0.1

View More
Compatible Models for part number 256-9334

BROOM-UTILITY

BU115 BU118

BROOM-PICKUP

BP118C BP115C

View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 256-9334
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 256-9334

Description:
Cat® Replacement spray nozzle for the dust control system used with broom arrangement.
Cat® Nozzle Assembly is a precision device that facilitates dispersion of liquid into a spray.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 256-9334

Units of Measure

USMetric

Length (in): 0.77

Outer Diameter (mm): 15

Length (mm): 19.6

Outer Diameter (in): 0.6

Height (mm): 19.6

Outside Diameter (in): 0.59

Outside Diameter (mm): 15

Height (in): 0.8

Pressure Capacity (psi): 10 through 40

Approx. Weight (kg): 0.029

Approx. Weight (lb): 0.1

View More
Compatible Models for part number 256-9334

BROOM-UTILITY

BU115 BU118

BROOM-PICKUP

BP118C BP115C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert