Caterpillar
No Suggested Results

Add Equipment


Register

Caterpillar

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHomeStructures & Other Systems ComponentsTanks & ComponentsPressure Caps284-9039: Vented Cap for fuel strainer
BackHome
Structures & Other Systems ComponentsTanks & ComponentsPressure Caps
284-9039: Vented Cap for fuel strainer
284-9039: Vented Cap for fuel strainer
Product Images
284-9039: Vented Cap for fuel strainer
284-9039: Vented Cap for fuel strainer

Find premium vented cap and more with Cat. Explore reliable heavy-duty components like alternators and batteries for your needs.

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Email
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Return Policy

https://www.ohiocat.com/parts-warranty-and-return-policy/

+Indicates non-returnable parts

Need More Help? Contact Us

Email
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Email
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Return Policy

https://www.ohiocat.com/parts-warranty-and-return-policy/

+Indicates non-returnable parts

Need More Help? Contact Us

Email
Frequently bought together
284-9039
Contact Dealer
Visit us

or use our Contact Form
7W-2326
Contact Dealer
Visit us

or use our Contact Form
110-6326
Contact Dealer
Visit us

or use our Contact Form
360-8960
Contact Dealer
Visit us

or use our Contact Form
363-5819
Contact Dealer
Visit us

or use our Contact Form
1G-8878
Contact Dealer
Visit us

or use our Contact Form
Parts diagram for 284-9039
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 284-9039

Description:
Fuel Tank Cap
Cat® Fastener & Hardware parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.

Attributes:
• Cat fasteners & hardware are manufactured to precise specifications and are built for durability, reliability, productivity
• Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements
• Coatings that meet special requirements for different applications (RoHS compliant)


Applications:
• You can trust Cat Fasteners & Hardware to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 284-9039

Units of Measure

USMetric

Notes: Overall Size: 63.5, Exterior Material: composite, Cap Color: black, Venting: vented, Filtration: 10 micron, Debris Boot: No

View More
Compatible Models for part number 284-9039

COMPACT TRACK LOADER

259D 249D 239D

INTEGRATED TOOLCARRIER

IT62H IT14G

SKID STEER LOADER

248B 226D 246B 268B 236B 236D 262B 232D 252B

PNEUMATIC COMPACTOR

CW12

COMPACTOR

CB13 CB15 CB16

BACKHOE LOADER

416 432E 442E 422E 420 428E 420F 430F

VIBRATORY COMPACTOR

CB-64B CB-66B CB-68B

MOTOR GRADER

120

TELEHANDLER

TH255C

COMPACT WHEEL LOADER

908M 906M 907M

WHEEL LOADER

907K 908K 908M 906K 906M 962H 950H

View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 284-9039
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 284-9039

Description:
Fuel Tank Cap
Cat® Fastener & Hardware parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.

Attributes:
• Cat fasteners & hardware are manufactured to precise specifications and are built for durability, reliability, productivity
• Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements
• Coatings that meet special requirements for different applications (RoHS compliant)


Applications:
• You can trust Cat Fasteners & Hardware to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 284-9039

Units of Measure

USMetric

Notes: Overall Size: 63.5, Exterior Material: composite, Cap Color: black, Venting: vented, Filtration: 10 micron, Debris Boot: No

View More
Compatible Models for part number 284-9039

COMPACT TRACK LOADER

259D 249D 239D

INTEGRATED TOOLCARRIER

IT62H IT14G

SKID STEER LOADER

248B 226D 246B 268B 236B 236D 262B 232D 252B

PNEUMATIC COMPACTOR

CW12

COMPACTOR

CB13 CB15 CB16

BACKHOE LOADER

416 432E 442E 422E 420 428E 420F 430F

VIBRATORY COMPACTOR

CB-64B CB-66B CB-68B

MOTOR GRADER

120

TELEHANDLER

TH255C

COMPACT WHEEL LOADER

908M 906M 907M

WHEEL LOADER

907K 908K 908M 906K 906M 962H 950H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Find PartsSupportMy AccountCat SocialLanguage