OHIO CAT
No Suggested Results

Add Equipment


Register

OHIO CAT

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHome351-9371: 1270 mm (50 in)
BackHome351-9371: 1270 mm (50 in)
351-9371: 1270 mm (50 in)
Product Images
351-9371: 1270 mm (50 in)
351-9371: 1270 mm (50 in)
351-9371: 1270 mm (50 in)
351-9371: 1270 mm (50 in)
351-9371: 1270 mm (50 in)

Pallet fork carriages are used for moving palletized loads on construction sites, handling bagged fertilizer and seed at landscaping and nursery sites.

Brand: Cat

Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Email
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
OHIO CAT Return Policy

https://www.ohiocat.com/parts-warranty-and-return-policy/

+Indicates non-returnable parts

Need More Help? Contact Us

Email
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Email
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
OHIO CAT Return Policy

https://www.ohiocat.com/parts-warranty-and-return-policy/

+Indicates non-returnable parts

Need More Help? Contact Us

Email
Parts diagram for 351-9371
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 351-9371

Cat® Pallet Fork Carriages for are designed to meet a wide variety of material handling needs. Use carriages with different length fork tines for moving bulky or palletized materials on construction and industrial sites, handling bagged fertilizer and seed at landscaping and nursery sites.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 351-9371

Units of Measure

USMetric

Carriage Weight (kg): 94

Carriage Width (mm): 1270

Machine Type: Skid Steer Loaders

Carriage Height (mm): 912

Carriage Length (in): 10.3

Carriage Height (in): 35.9

Carriage Length (mm): 261

Carriage Weight (lb): 207.2

View More
Compatible Models for part number 351-9371

MULTI TERRAIN LOADER

257B 247B

COMPACT TRACK LOADER

259D

SKID STEER LOADER

242B 232B 252B 226B 216B 236B 216 228 236 248 226 246

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert