OHIO CAT
No Suggested Results

Add Equipment


Register

OHIO CAT

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHomeDrivetrainDrivetrain Filters & FluidsDrivetrain FiltersHydraulic & Transmission4T-6788: Advanced Efficiency Hydraulic/Transmission Filter
BackHome
DrivetrainDrivetrain Filters & FluidsDrivetrain FiltersHydraulic & Transmission
4T-6788: Advanced Efficiency Hydraulic/Transmission Filter
4T-6788: Advanced Efficiency Hydraulic/Transmission Filter
Product Images
4T-6788: Advanced Efficiency Hydraulic/Transmission Filter
4T-6788: Advanced Efficiency Hydraulic/Transmission Filter
4T-6788: Advanced Efficiency Hydraulic/Transmission Filter
4T-6788: Advanced Efficiency Hydraulic/Transmission Filter
4T-6788: Advanced Efficiency Hydraulic/Transmission Filter

Advanced Efficiency Hydraulic/Transmission Filter

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Email
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
OHIO CAT Return Policy

https://www.ohiocat.com/parts-warranty-and-return-policy/

+Indicates non-returnable parts

Need More Help? Contact Us

Email
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Email
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
OHIO CAT Return Policy

https://www.ohiocat.com/parts-warranty-and-return-policy/

+Indicates non-returnable parts

Need More Help? Contact Us

Email
Parts diagram for 4T-6788
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 4T-6788

Smart Cat® equipment owners protect their machinery – and livelihood – when they choose genuine Cat filtration products.

Cat Advanced Efficiency Hydraulic and Transmission Filters provide increased contamination control without giving up superior dirt-holding. Using improved filter media, our filters offer higher efficiency, improved capacity and lower pressure drop characteristics.

Pleat spacing is rigidly maintained by acrylic beading that prevents bunching and provides maximum filtration surface area throughout the life of the filter. In addition, the integrated seal ensures a separation between the clean and dirty sides of the element.

While it may seem as though will-fit filters are suitable for your machinery, no other company knows your equipment like we do. Because Cat maintenance products are designed and produced by the same company that manufactures your machinery, you can count on our filter elements to deliver superior fit and performance every time. Switch to Cat Filters today by contacting your local Caterpillar dealer or search using your will-fit part number at catfiltercrossreference.com.

Attributes:
Cat Advanced Efficiency Hydraulic and Transmission Filters offer an increased level of protection offering the following benefits:
• Unique filter media provides unsurpassed protection
• Increased debris holding capability
• Increased resistance to collapse

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 4T-6788

Units of Measure

USMetric

Efficiency Rating: Advanced Efficiency

Material: Carbon Steel,Other Mixed: Metal-Nonmetal

View More
Compatible Models for part number 4T-6788

TRACK-TYPE TRACTOR

D7H D7R II D6R D6R II D8N D6H

PIPELAYER

572R II

QUARRY TRUCK

771D 773E 775D 777E

TRUCK

785 69D 795F XQ 793F CMD 773E 773D 797F 793F 794 AC 769D 789D 793F OEM 777D

TRACK LOADER

953C

EXCAVATOR

375-A 350-A L 350 L

OFF HIGHWAY TRUCK

794 AC 796 AC 798 AC

WHEEL LOADER

994K

View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4T-6788
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 4T-6788

Smart Cat® equipment owners protect their machinery – and livelihood – when they choose genuine Cat filtration products.

Cat Advanced Efficiency Hydraulic and Transmission Filters provide increased contamination control without giving up superior dirt-holding. Using improved filter media, our filters offer higher efficiency, improved capacity and lower pressure drop characteristics.

Pleat spacing is rigidly maintained by acrylic beading that prevents bunching and provides maximum filtration surface area throughout the life of the filter. In addition, the integrated seal ensures a separation between the clean and dirty sides of the element.

While it may seem as though will-fit filters are suitable for your machinery, no other company knows your equipment like we do. Because Cat maintenance products are designed and produced by the same company that manufactures your machinery, you can count on our filter elements to deliver superior fit and performance every time. Switch to Cat Filters today by contacting your local Caterpillar dealer or search using your will-fit part number at catfiltercrossreference.com.

Attributes:
Cat Advanced Efficiency Hydraulic and Transmission Filters offer an increased level of protection offering the following benefits:
• Unique filter media provides unsurpassed protection
• Increased debris holding capability
• Increased resistance to collapse

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 4T-6788

Units of Measure

USMetric

Efficiency Rating: Advanced Efficiency

Material: Carbon Steel,Other Mixed: Metal-Nonmetal

View More
Compatible Models for part number 4T-6788

TRACK-TYPE TRACTOR

D7H D7R II D6R D6R II D8N D6H

PIPELAYER

572R II

QUARRY TRUCK

771D 773E 775D 777E

TRUCK

785 69D 795F XQ 793F CMD 773E 773D 797F 793F 794 AC 769D 789D 793F OEM 777D

TRACK LOADER

953C

EXCAVATOR

375-A 350-A L 350 L

OFF HIGHWAY TRUCK

794 AC 796 AC 798 AC

WHEEL LOADER

994K

View More
Compare Alternate Parts
4T-6788
This part:
4T-6788: Advanced Efficiency Hydraulic/Transmission Filter
Description

Advanced Efficiency Hydraulic/Transmission Filter

223-7809
This part:
223-7809: Hydraulic/Transmission Oil Filter
Description

Ultra High Efficiency Hydraulic/Transmission Oil Filter

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert