Register Now to Save 50% Off (up to $100 discount) See Details

OHIO CAT

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
OHIO CAT

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineEngine Filters & FluidsEngine FiltersFuel Filters509-5694: Secondary Fuel Filter Element
HomeEngineEngine Filters & FluidsEngine FiltersFuel Filters509-5694: Secondary Fuel Filter Element
509-5694: Secondary Fuel Filter Element

Upgrade your equipment with Cat's reliable secondary fuel filter element. Designed for durability and performance, ensuring high performance.

Brand: Cat

Product Images
509-5694: Secondary Fuel Filter Element
509-5694: Secondary Fuel Filter Element
509-5694: Secondary Fuel Filter Element
509-5694: Secondary Fuel Filter Element
509-5694: Secondary Fuel Filter Element

Upgrade your equipment with Cat's reliable secondary fuel filter element. Designed for durability and performance, ensuring high performance.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Warranty Information
Return Policy
Description
Description

Description:
Ultra High Efficiency Fuel Water Separators provide unsurpassed contamination control to ensure that only clean fuel reaches your engine.

Cat Fuel Water Separators are built to extend the life of your secondary filter and precision fuel system components.

Attributes:
• Media Type: Meltblown Media
• Element constructed with glass filled nylon end caps and roving is fiberglass impregnated with epoxy resin
• Length: 169mm (6.65 in)
• RoHS compliant

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Ultra High Efficiency Fuel Water Separators provide unsurpassed contamination control to ensure that only clean fuel reaches your engine.

Cat Fuel Water Separators are built to extend the life of your secondary filter and precision fuel system components.

Attributes:
• Media Type: Meltblown Media
• Element constructed with glass filled nylon end caps and roving is fiberglass impregnated with epoxy resin
• Length: 169mm (6.65 in)
• RoHS compliant

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (in): 6.65
Length (mm): 169
Material: Polyamide Plastic
Units of MeasureUSMetric
Length (in): 6.65
Length (mm): 169
Material: Polyamide Plastic
View More
Compatible Models
Compatible Models
Wheeled Excavator
MH3040M314MH3026M315M322M320M315GCM318M316
Forestry Products
548FM528558FM528 LL538
Excavator
326 GC323 GX336 GCFM538323 GC323GC333 GC320GXFM548320326330 GC325323326GCFM558OTHERMH3040330320 GX335336333330GC320 GC
Material Handler
MH3022MH3024MH3032MH3040
Motor Grader
140 GC
Mobile Hyd Power Unit
330 MHPU
Compact Wheel Loader
930938926
Wheel Loader
962926930938950
View More
Wheeled Excavator
MH3040M314MH3026M315M322M320M315GCM318M316
Warranty Information
Return Policy
Parts diagram for 509-5694
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
509-5694509-5694
523-4987523-4987
322-3155322-3155
View All Parts
Frequently bought together
509-5694
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
523-4987
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
322-3155
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
479-8989
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
479-8991
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
500-0957
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 509-5694
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 509-5694

Description:
Ultra High Efficiency Fuel Water Separators provide unsurpassed contamination control to ensure that only clean fuel reaches your engine.

Cat Fuel Water Separators are built to extend the life of your secondary filter and precision fuel system components.

Attributes:
• Media Type: Meltblown Media
• Element constructed with glass filled nylon end caps and roving is fiberglass impregnated with epoxy resin
• Length: 169mm (6.65 in)
• RoHS compliant

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 509-5694

Units of Measure

USMetric
Length (in): 6.65
Length (mm): 169
Material: Polyamide Plastic
View More
Compatible Models for part number 509-5694

WHEELED EXCAVATOR

MH3040 M314 MH3026 M315 M322 M320 M315GC M318 M316

FORESTRY PRODUCTS

548 FM528 558 FM528 LL 538

EXCAVATOR

326 GC 323 GX 336 GC FM538 323 GC 323GC 333 GC 320GX FM548 320 326 330 GC 325 323 326GC FM558 OTHER MH3040 330 320 GX 335 336 333 330GC 320 GC

MATERIAL HANDLER

MH3022 MH3024 MH3032 MH3040

MOTOR GRADER

140 GC

MOBILE HYD POWER UNIT

330 MHPU

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

962 926 930 938 950

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert
Step 1: Select dealer store

Creating an account in just four steps:

1) Select a local Cat dealer store
2) Create a local dealer profile
3) Verify your email address
4) Create your Caterpillar account

If you already have an existing account with another Caterpillar application, you can use the same account to Sign in.

Cancel
User Consent
Yes, I Accept (required)
I have read and accept the Parts.Cat.Com Terms of Use and Privacy Notice and the CATCorp Terms and Conditions and CATCorp Privacy Policy
ContinueCancel
Loading