Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Email
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Email
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: OD-Controlled O-Rings are used in sealing applications where the outside diameter of the seal is the critical dimension.
Attributes: Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.
Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat® Seals.
Applications: OD-Controlled O-Rings are used in many static and dynamic joints throughout Cat machines and engines, including ORFS (O-Ring Face Seal) and STOR (Straight Thread O-Ring) couplings and adapters.
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Material Description: Nitrile (NBR) rubber is capable of service temperatures of -40 to 100C and is resistant to fuel oils, gasoline, ultra low sulfur diesel fuel and lubricants. Nitrile rubber is not recommended for applications that require resistance to bio-diesel or coolant.
Notes: Dimensions and material descriptions provided for reference only.
Polymer: NBR (Nitrile butadiene)
Material Hardness: 90A
Fitting Size (in): 1 – 14
Seal/O-Ring Type: O-ring Face Seal (ORFS)
Primary Sealing Material: Rubber
View More
Compatible Models for part number 7J-9108
GENERATOR
SR4B SR4BHV
UNDERGROUND ART TRUCK
AD60
TRUCK ENGINE
3126B 3406C 3406B
FELLING HEAD
HF221 HF201
INTEGRATED TOOLCARRIER
IT24F IT38H IT14G IT28G IT28F IT28B
WINCH
55
MOTOR GRADER
120B 16 135H 12H NA 163H 16G 140H NA 143H 14G 12M 120H NA
GEN SET-MILITARY
3608
TRACK-TYPE TRACTOR
D6T LGP D6R III D6R II D6T XW D6T XL D4G D4H D5B D5H D6D D6H D5 D8T D8L D9R D9L D10N D7R II
Description: OD-Controlled O-Rings are used in sealing applications where the outside diameter of the seal is the critical dimension.
Attributes: Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.
Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat® Seals.
Applications: OD-Controlled O-Rings are used in many static and dynamic joints throughout Cat machines and engines, including ORFS (O-Ring Face Seal) and STOR (Straight Thread O-Ring) couplings and adapters.
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Material Description: Nitrile (NBR) rubber is capable of service temperatures of -40 to 100C and is resistant to fuel oils, gasoline, ultra low sulfur diesel fuel and lubricants. Nitrile rubber is not recommended for applications that require resistance to bio-diesel or coolant.
Notes: Dimensions and material descriptions provided for reference only.
Polymer: NBR (Nitrile butadiene)
Material Hardness: 90A
Fitting Size (in): 1 – 14
Seal/O-Ring Type: O-ring Face Seal (ORFS)
Primary Sealing Material: Rubber
View More
Compatible Models for part number 7J-9108
GENERATOR
SR4B SR4BHV
UNDERGROUND ART TRUCK
AD60
TRUCK ENGINE
3126B 3406C 3406B
FELLING HEAD
HF221 HF201
INTEGRATED TOOLCARRIER
IT24F IT38H IT14G IT28G IT28F IT28B
WINCH
55
MOTOR GRADER
120B 16 135H 12H NA 163H 16G 140H NA 143H 14G 12M 120H NA
GEN SET-MILITARY
3608
TRACK-TYPE TRACTOR
D6T LGP D6R III D6R II D6T XW D6T XL D4G D4H D5B D5H D6D D6H D5 D8T D8L D9R D9L D10N D7R II
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Step 1: Select dealer store
Creating an account in just four steps:
1) Select a local Cat dealer store 2) Create a local dealer profile 3) Verify your email address 4) Create your Caterpillar account
If you already have an existing account with another Caterpillar application, you can use the same account to Sign in.
Cancel
Step 1: Select dealer store
Creating an account in just four steps:
1) Select a local Cat dealer store 2) Create a local dealer profile 3) Verify your email address 4) Create your Caterpillar account
If you already have an existing account with another Caterpillar application, you can use the same account to Sign in.
Cancel
User Consent
Yes, I Accept (required)
I have read and accept the Parts.Cat.Com Terms of Use and Privacy Notice and the CATCorp Terms and Conditions and CATCorp Privacy Policy
ContinueCancel
Step 1: Select dealer store
Creating an account in just four steps:
1) Select a local Cat dealer store 2) Create a local dealer profile 3) Verify your email address 4) Create your Caterpillar account
If you already have an existing account with another Caterpillar application, you can use the same account to Sign in.
Cancel
User Consent
Yes, I Accept (required)
I have read and accept the Parts.Cat.Com Terms of Use and Privacy Notice and the CATCorp Terms and Conditions and CATCorp Privacy Policy
ContinueCancel
Step 1: Select dealer store
Creating an account in just four steps:
1) Select a local Cat dealer store 2) Create a local dealer profile 3) Verify your email address 4) Create your Caterpillar account
If you already have an existing account with another Caterpillar application, you can use the same account to Sign in.
Cancel
Step 1: Select dealer store
Creating an account in just four steps:
1) Select a local Cat dealer store 2) Create a local dealer profile 3) Verify your email address 4) Create your Caterpillar account
If you already have an existing account with another Caterpillar application, you can use the same account to Sign in.
Cancel
Step 1: Select dealer store
Creating an account in just four steps:
1) Select a local Cat dealer store 2) Create a local dealer profile 3) Verify your email address 4) Create your Caterpillar account
If you already have an existing account with another Caterpillar application, you can use the same account to Sign in.
Cancel
User Consent
Yes, I Accept (required)
I have read and accept the Parts.Cat.Com Terms of Use and Privacy Notice and the CATCorp Terms and Conditions and CATCorp Privacy Policy