OHIO CAT
No Suggested Results

Add Equipment


Register

OHIO CAT

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHomeEngineEngine Filters & FluidsEngine FiltersAir Cleaners8X-4575: Filter Assembly-Breather
BackHome
EngineEngine Filters & FluidsEngine FiltersAir Cleaners
8X-4575: Filter Assembly-Breather
8X-4575: Filter Assembly-Breather
Product Images
8X-4575: Filter Assembly-Breather
8X-4575: Filter Assembly-Breather
8X-4575: Filter Assembly-Breather
8X-4575: Filter Assembly-Breather

Cat® Breather Filter Assembly

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Email
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
OHIO CAT Return Policy

https://www.ohiocat.com/parts-warranty-and-return-policy/

+Indicates non-returnable parts

Need More Help? Contact Us

Email
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Email
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
OHIO CAT Return Policy

https://www.ohiocat.com/parts-warranty-and-return-policy/

+Indicates non-returnable parts

Need More Help? Contact Us

Email
Parts diagram for 8X-4575
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8X-4575

Description:
Provides a filtered vent for the hydraulic tank. This allows air to flow in and out of the tank as needed with the change in fluid levels within the tank.

Attributes:
• Open flow breather
• Rated Flow: 1200 LPM
• Outside Diameter: 114.3 mm (4.5 in)
• Length: 149.35 mm (5.87 in)

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Styrene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8X-4575

Units of Measure

USMetric

Width (mm): 114.3

Material: Polyurethane Plastic

Length (mm): 149.35

View More
Compatible Models for part number 8X-4575

UNDERGROUND ART TRUCK

AD55 AD45 AE40 AD63 AD40

ARTICULATED TRUCK

740 735

QUARRY TRUCK

771D 771C 775D 775B

TRUCK

772G 770G 785 789 69D 775G 773E 793D 773D 793B 773G 793C 773G LRC 772G OEM 775G OEM 775G LRC 773G OEM 770G OEM 789C 769D 769C 777B 785C 785D 777D 775E 775D 785B 773B

TRACTOR

776C 784C 772B 784B 768C 776B

EJECTOR TRUCK

740

OFF HIGHWAY TRUCK

793D

View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8X-4575
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8X-4575

Description:
Provides a filtered vent for the hydraulic tank. This allows air to flow in and out of the tank as needed with the change in fluid levels within the tank.

Attributes:
• Open flow breather
• Rated Flow: 1200 LPM
• Outside Diameter: 114.3 mm (4.5 in)
• Length: 149.35 mm (5.87 in)

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Styrene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8X-4575

Units of Measure

USMetric

Width (mm): 114.3

Material: Polyurethane Plastic

Length (mm): 149.35

View More
Compatible Models for part number 8X-4575

UNDERGROUND ART TRUCK

AD55 AD45 AE40 AD63 AD40

ARTICULATED TRUCK

740 735

QUARRY TRUCK

771D 771C 775D 775B

TRUCK

772G 770G 785 789 69D 775G 773E 793D 773D 793B 773G 793C 773G LRC 772G OEM 775G OEM 775G LRC 773G OEM 770G OEM 789C 769D 769C 777B 785C 785D 777D 775E 775D 785B 773B

TRACTOR

776C 784C 772B 784B 768C 776B

EJECTOR TRUCK

740

OFF HIGHWAY TRUCK

793D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert