10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
WHEELER MACHINERY CO.

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

WHEELER MACHINERY CO.

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainAxles & ComponentsAxles054-6561: 44mm Outer Diameter Grooved Ring
Home
DrivetrainAxles & ComponentsAxles
054-6561: 44mm Outer Diameter Grooved Ring
054-6561: 44mm Outer Diameter Grooved Ring

Cat® Grooved Ring for Backhoe Loader

Brand: Cat

Product Images
054-6561: 44mm Outer Diameter Grooved Ring
054-6561: 44mm Outer Diameter Grooved Ring

Cat® Grooved Ring for Backhoe Loader

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Seals and rings provide an effective seal between system components functioning under a wide range of operating conditions. They are designed using the right combination of material and shape to deliver the performance you expect for your application.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Seals and rings provide an effective seal between system components functioning under a wide range of operating conditions. They are designed using the right combination of material and shape to deliver the performance you expect for your application.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 44
Inside Diameter (mm): 34
Width (mm): 6
Outside Diameter (in): 1.73
Inside Diameter (in): 1.32
Width (in): 0.24
Units of MeasureUSMetric
Outside Diameter (mm): 44
Inside Diameter (mm): 34
Width (mm): 6
View More
Compatible Models
Compatible Models
Backhoe Loader
426416438428436426B436B428B416B438B
View More
Backhoe Loader
426416438428436426B436B428B416B438B
Warranty Information
Return Policy
Parts diagram for 054-6561
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
054-6561054-6561
054-6560054-6560
9R-31599R-3159
View All Parts
Frequently bought together
054-6561
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
054-6560
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
175-7896
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
This part:
9R-3159: SEAL
9R-3159
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
054-6567
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
054-6854
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 054-6561
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 054-6561

Seals and rings provide an effective seal between system components functioning under a wide range of operating conditions. They are designed using the right combination of material and shape to deliver the performance you expect for your application.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 054-6561

Units of Measure

USMetric
Outside Diameter (mm): 44
Inside Diameter (mm): 34
Width (mm): 6
Outside Diameter (in): 1.73
Inside Diameter (in): 1.32
Width (in): 0.24
View More
Compatible Models for part number 054-6561

BACKHOE LOADER

426 416 438 428 436 426B 436B 428B 416B 438B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert