10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
WHEELER MACHINERY CO.

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

WHEELER MACHINERY CO.

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainTires & RimsRims077-3283: 451mm Outer Diameter Demountable Rim
Home
DrivetrainTires & RimsRims
077-3283: 451mm Outer Diameter Demountable Rim
077-3283: 451mm Outer Diameter Demountable Rim

Cat® Wheel and Tire Demountable Rim for Paving Compactor

Brand: Cat

fallback-image
077-3283: 451mm Outer Diameter Demountable Rim

Cat® Wheel and Tire Demountable Rim for Paving Compactor

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

The Demountable Rim provides a surface for mounting and securing the tire, enabling it to hold air and maintain its shape. The Demountable Rim structure contributes to the overall strength and stability of the wheel. It helps distribute the weight of the vehicle evenly across the tire, aiding in maintaining proper alignment and balance while driving. The rim has attachment points, often in the form of holes that allow it to be securely fastened to the hub of the vehicle.

Attributes:
• Provides a surface for tire installation, maintaining tire shape and air pressure
• Contributes to wheel strength, even weight distribution, and balance
• Securely fastens the wheel to the hub, allowing rotational movement

Applications:
This Demountable Rim provides a removable connection between a tire and a wheel, allowing for easy tire mounting and dismounting.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

The Demountable Rim provides a surface for mounting and securing the tire, enabling it to hold air and maintain its shape. The Demountable Rim structure contributes to the overall strength and stability of the wheel. It helps distribute the weight of the vehicle evenly across the tire, aiding in maintaining proper alignment and balance while driving. The rim has attachment points, often in the form of holes that allow it to be securely fastened to the hub of the vehicle.

Attributes:
• Provides a surface for tire installation, maintaining tire shape and air pressure
• Contributes to wheel strength, even weight distribution, and balance
• Securely fastens the wheel to the hub, allowing rotational movement

Applications:
This Demountable Rim provides a removable connection between a tire and a wheel, allowing for easy tire mounting and dismounting.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Carbon Steel,Alloy Steel
Material: Carbon Steel,Alloy Steel
View More
Compatible Models
Compatible Models
Asphalt Compactor
CW16
Pneumatic Compactor
CW-16PS-150CPS-150BCW-14PS-200B
View More
Asphalt Compactor
CW16
Warranty Information
Return Policy
Parts diagram for 077-3283
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 077-3283
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 077-3283

The Demountable Rim provides a surface for mounting and securing the tire, enabling it to hold air and maintain its shape. The Demountable Rim structure contributes to the overall strength and stability of the wheel. It helps distribute the weight of the vehicle evenly across the tire, aiding in maintaining proper alignment and balance while driving. The rim has attachment points, often in the form of holes that allow it to be securely fastened to the hub of the vehicle.

Attributes:
• Provides a surface for tire installation, maintaining tire shape and air pressure
• Contributes to wheel strength, even weight distribution, and balance
• Securely fastens the wheel to the hub, allowing rotational movement

Applications:
This Demountable Rim provides a removable connection between a tire and a wheel, allowing for easy tire mounting and dismounting.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 077-3283
Material: Carbon Steel,Alloy Steel
View More
Compatible Models for part number 077-3283

ASPHALT COMPACTOR

CW16

PNEUMATIC COMPACTOR

CW-16 PS-150C PS-150B CW-14 PS-200B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert