Cat® Banjo Bolt for fuel filter is a cylindrical threaded fastener with a hole through its center, used in fluid systems to connect hoses and components
Brand: Cat
Product Images
094-9726: M14 X 1.5 Banjo Bolt
Cat® Banjo Bolt for fuel filter is a cylindrical threaded fastener with a hole through its center, used in fluid systems to connect hoses and components
Description: Cat® banjo bolts are hollow to allow fluid to pass between a fluid system component and the mating banjo hose fitting.
Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: • Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. • Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
Application: Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® banjo bolts are hollow to allow fluid to pass between a fluid system component and the mating banjo hose fitting.
Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: • Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. • Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
Application: Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Thread Size (dia x pitch) (mm): M14X1.5
Overall Length (mm): 33
Material Description: Stainless steel offers additional corrosion and temperature resistance over hardened and soft steel.
Material: Stainless Steel,Carbon Steel
Head Height (mm): 7
Grip Length (mm): 13
Drive (mm): 22
Bolt Type: Banjo Bolt
Bolt Length (mm): 26
Thread Size (dia x pitch) (mm): M14X1.5
Overall Length (mm): 33
Material Description: Stainless steel offers additional corrosion and temperature resistance over hardened and soft steel.
Description: Cat® banjo bolts are hollow to allow fluid to pass between a fluid system component and the mating banjo hose fitting.
Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: • Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. • Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
Application: Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 094-9726
Thread Size (dia x pitch) (mm): M14X1.5
Overall Length (mm): 33
Material Description: Stainless steel offers additional corrosion and temperature resistance over hardened and soft steel.
Material: Stainless Steel,Carbon Steel
Head Height (mm): 7
Grip Length (mm): 13
Drive (mm): 22
Bolt Type: Banjo Bolt
Bolt Length (mm): 26
View More
Compatible Models for part number 094-9726
TRACK-TYPE TRACTOR
D4C III D3G D5C III D4G D5G D3C III
ENGINE - MACHINE
3046
MINI HYD EXCAVATOR
305.5 306 307D 307C 307B 308C
TRACK LOADER
933C 939 933 939C
EXCAVATOR
312B L 317B LN 320C L 311-A 320-A L E70 315-A 320B 320C 320D E110 320-A N 312B 312C E200B 315B L E70B 315-A L 320D LRR 315B 315C 320C FM 319C E110B 320B FM LL 311B E140 311C 318B N 320B N 320D L 320B L 312C L 312-A 318C 320B LU 318B 315B FM L E450 320B LL E650 314C 320D RR 323D S 320-A 317B L 323D L 320 L 323D LN 307-A EL200B 321C E120 E120B 320B U 321B
COMPACT WHEEL LOADER
910G
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.