10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
WHEELER MACHINERY CO.

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

WHEELER MACHINERY CO.

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsBucket Base Edges & LipsBase Edges105-2345: Base Edge
Home
Ground Engaging ToolsBucket Base Edges & LipsBase Edges
105-2345: Base Edge
105-2345: Base Edge

Weld-on Base Edge 25mm

Brand: Cat

Product Images
105-2345: Base Edge
105-2345: Base Edge
105-2345: Base Edge
105-2345: Base Edge
105-2345: Base Edge

Weld-on Base Edge 25mm

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Offering unparalleled manufacturing precision, Cat® wheel loader bases edges provide an increased durability and can improve your productivity of your machine. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat weld-on base edges are designed to provide moderate impact and abrasion resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to optimize machine performance and to reduce the time required to install and replace your base edges, and reduce downtime by maintaining a long wear.

Manufactured from steel with properties that maintain hardness for long wear life, our durable base edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes
• Moderate impact and abrasion resistance

Applications
• Loaders

Compatible Models:
Wheel Loaders
938M 926M 930M 938K 930K 972M 966M 924K 930H 928H 924H 950H 930G 914G

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Offering unparalleled manufacturing precision, Cat® wheel loader bases edges provide an increased durability and can improve your productivity of your machine. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat weld-on base edges are designed to provide moderate impact and abrasion resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to optimize machine performance and to reduce the time required to install and replace your base edges, and reduce downtime by maintaining a long wear.

Manufactured from steel with properties that maintain hardness for long wear life, our durable base edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes
• Moderate impact and abrasion resistance

Applications
• Loaders

Compatible Models:
Wheel Loaders
938M 926M 930M 938K 930K 972M 966M 924K 930H 928H 924H 950H 930G 914G

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width Between Sidebars (mm): 2618.5
End Depth (in): 9.646
Overall Width (in): 105.551
Bevel Angle: 22.6
Material: Boron Steel
Thickness Class: 25
Overall Width (mm): 2681
Adapter Type: Bolt-On Adapters
Adapter Quantity: 8
Shape: Straight
Width Between Sidebars (in): 103.091
End Depth (mm): 245
Units of MeasureUSMetric
Width Between Sidebars (mm): 2618.5
End Depth (in): 9.646
Overall Width (in): 105.551
View More
Compatible Models
Compatible Models
Integrated Toolcarrier
IT38G IIIT38HIT38GIT38F
Wheel Loader
938G938F928HZ936F938H930G972M XE926M938G II966M972M966M XE
View More
Integrated Toolcarrier
IT38G IIIT38HIT38GIT38F
Warranty Information
Return Policy
Parts diagram for 105-2345
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 105-2345
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 105-2345

Description:
Offering unparalleled manufacturing precision, Cat® wheel loader bases edges provide an increased durability and can improve your productivity of your machine. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat weld-on base edges are designed to provide moderate impact and abrasion resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to optimize machine performance and to reduce the time required to install and replace your base edges, and reduce downtime by maintaining a long wear.

Manufactured from steel with properties that maintain hardness for long wear life, our durable base edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes
• Moderate impact and abrasion resistance

Applications
• Loaders

Compatible Models:
Wheel Loaders
938M 926M 930M 938K 930K 972M 966M 924K 930H 928H 924H 950H 930G 914G

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 105-2345

Units of Measure

USMetric
Width Between Sidebars (mm): 2618.5
End Depth (in): 9.646
Overall Width (in): 105.551
Bevel Angle: 22.6
Material: Boron Steel
Thickness Class: 25
Overall Width (mm): 2681
Adapter Type: Bolt-On Adapters
Adapter Quantity: 8
Shape: Straight
Width Between Sidebars (in): 103.091
End Depth (mm): 245
View More
Compatible Models for part number 105-2345

INTEGRATED TOOLCARRIER

IT38G II IT38H IT38G IT38F

WHEEL LOADER

938G 938F 928HZ 936F 938H 930G 972M XE 926M 938G II 966M 972M 966M XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert