10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
WHEELER MACHINERY CO.

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

WHEELER MACHINERY CO.

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRotatingV Rings122-4237: 430mm Inner Diameter Loose Lip Type Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRotatingV Rings
122-4237: 430mm Inner Diameter Loose Lip Type Seal
122-4237: 430mm Inner Diameter Loose Lip Type Seal

Cat® 430mm Inner Diameter Loose Lip Type Seal used in Chassis

Brand: Cat

Product Images
122-4237: 430mm Inner Diameter Loose Lip Type Seal
122-4237: 430mm Inner Diameter Loose Lip Type Seal
122-4237: 430mm Inner Diameter Loose Lip Type Seal
122-4237: 430mm Inner Diameter Loose Lip Type Seal
122-4237: 430mm Inner Diameter Loose Lip Type Seal

Cat® 430mm Inner Diameter Loose Lip Type Seal used in Chassis

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

A Loose Lip Type Seal is designed to provide a tight seal against the shaft and bearing, creating a positive seal to prevent the loss of lubricant and maintain proper lubrication into the bearing which helps to reduce friction and prevent premature wear as well as its ability to withstand extreme temperatures, pressures and harsh environmental conditions.

Attributes:
• Has high tensile strength and abrasion resistance.
• Manufactured to precise specifications and are built for durability, reliability, and productivity.

Applications:
A Loose Lip Type Seal is used to prevent the ingress of contaminants from the bearing to support the Undercarriage Chassis.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

A Loose Lip Type Seal is designed to provide a tight seal against the shaft and bearing, creating a positive seal to prevent the loss of lubricant and maintain proper lubrication into the bearing which helps to reduce friction and prevent premature wear as well as its ability to withstand extreme temperatures, pressures and harsh environmental conditions.

Attributes:
• Has high tensile strength and abrasion resistance.
• Manufactured to precise specifications and are built for durability, reliability, and productivity.

Applications:
A Loose Lip Type Seal is used to prevent the ingress of contaminants from the bearing to support the Undercarriage Chassis.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Inner Diameter (in): 16.93
Inner Diameter (mm): 430
Outer Diameter (in): 17.72
Outer Diameter (mm): 450
Thickness (in): 0.36
Thickness (mm): 9.02
Weight (kg): 0.1
Weight (lb): 0.21
Units of MeasureUSMetric
Inner Diameter (in): 16.93
Inner Diameter (mm): 430
Outer Diameter (in): 17.72
View More
Compatible Models
Compatible Models
Cold Planer
PM-201PM-565PM-565B
View More
Cold Planer
PM-201PM-565PM-565B
Warranty Information
Return Policy
Parts diagram for 122-4237
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 122-4237
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 122-4237

A Loose Lip Type Seal is designed to provide a tight seal against the shaft and bearing, creating a positive seal to prevent the loss of lubricant and maintain proper lubrication into the bearing which helps to reduce friction and prevent premature wear as well as its ability to withstand extreme temperatures, pressures and harsh environmental conditions.

Attributes:
• Has high tensile strength and abrasion resistance.
• Manufactured to precise specifications and are built for durability, reliability, and productivity.

Applications:
A Loose Lip Type Seal is used to prevent the ingress of contaminants from the bearing to support the Undercarriage Chassis.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 122-4237

Units of Measure

USMetric
Inner Diameter (in): 16.93
Inner Diameter (mm): 430
Outer Diameter (in): 17.72
Outer Diameter (mm): 450
Thickness (in): 0.36
Thickness (mm): 9.02
Weight (kg): 0.1
Weight (lb): 0.21
View More
Compatible Models for part number 122-4237

COLD PLANER

PM-201 PM-565 PM-565B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert