A Bit Router in a scraper machine is a cutting attachment or tool used for precision material removal and shaping tasks. In the context of a scraper machine, which is typically used for earthmoving and leveling operations, the Bit Router serves as an attachment designed to enhance the machine's functionality and versatility.
Attributes: Designed with sharp cutting-edge teeth that enable efficient material removal. Built with robust construction and materials to ensure durability and resistance.
Applications: A Bit Router in a scraper machine enhances the machine's capabilities by providing precise cutting and shaping functionality. It enables operators to achieve accurate material removal, shaping, and surface preparation, making it a valuable tool for earthmoving and leveling operations in various construction and landscaping projects and it is widely used in Cat® 621, 621B, 621E, 621F, 621G, 621K, 623G, 623H, 623K, 627, 627B, 627E, 627F, 627G, 627H, 627K, 631D, 631E, 631G, 637, 637D, 637E, and 637G Wheel Tractor Scrapers, and 826B Compactor.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
A Bit Router in a scraper machine is a cutting attachment or tool used for precision material removal and shaping tasks. In the context of a scraper machine, which is typically used for earthmoving and leveling operations, the Bit Router serves as an attachment designed to enhance the machine's functionality and versatility.
Attributes: Designed with sharp cutting-edge teeth that enable efficient material removal. Built with robust construction and materials to ensure durability and resistance.
Applications: A Bit Router in a scraper machine enhances the machine's capabilities by providing precise cutting and shaping functionality. It enables operators to achieve accurate material removal, shaping, and surface preparation, making it a valuable tool for earthmoving and leveling operations in various construction and landscaping projects and it is widely used in Cat® 621, 621B, 621E, 621F, 621G, 621K, 623G, 623H, 623K, 627, 627B, 627E, 627F, 627G, 627H, 627K, 631D, 631E, 631G, 637, 637D, 637E, and 637G Wheel Tractor Scrapers, and 826B Compactor.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel ,Alloy Mixed: Metal,Boron Steel
Overall Height (in): 8.5
Overall Height (mm): 215.9
Overall Length (in): 20
Overall Length (mm): 508
Thickness (in): 0.984
Thickness (mm): 25
Weight (kg): 24.99
Weight (lb): 55.09
Wear or Durability: ARM
Width (mm): 214.7
Width (in): 8.453
Units of MeasureUSMetric
Material: Steel ,Alloy Mixed: Metal,Boron Steel
Overall Height (in): 8.5
Overall Height (mm): 215.9
View More
Compatible Models
Compatible Models
Wheel Tractor
623G623H621G631G627G627H637G627F
Wheel Tractor-Scraper
627K LRC627K623K LRC623K621K
Wheel Scraper
631G623G621G627G627F637G
View More
Wheel Tractor
623G623H621G631G627G627H637G627F
Warranty Information
Return Policy
Parts diagram for 143-3065
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 143-3065
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 143-3065
A Bit Router in a scraper machine is a cutting attachment or tool used for precision material removal and shaping tasks. In the context of a scraper machine, which is typically used for earthmoving and leveling operations, the Bit Router serves as an attachment designed to enhance the machine's functionality and versatility.
Attributes: Designed with sharp cutting-edge teeth that enable efficient material removal. Built with robust construction and materials to ensure durability and resistance.
Applications: A Bit Router in a scraper machine enhances the machine's capabilities by providing precise cutting and shaping functionality. It enables operators to achieve accurate material removal, shaping, and surface preparation, making it a valuable tool for earthmoving and leveling operations in various construction and landscaping projects and it is widely used in Cat® 621, 621B, 621E, 621F, 621G, 621K, 623G, 623H, 623K, 627, 627B, 627E, 627F, 627G, 627H, 627K, 631D, 631E, 631G, 637, 637D, 637E, and 637G Wheel Tractor Scrapers, and 826B Compactor.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 143-3065
Units of Measure
USMetric
Material: Steel ,Alloy Mixed: Metal,Boron Steel
Overall Height (in): 8.5
Overall Height (mm): 215.9
Overall Length (in): 20
Overall Length (mm): 508
Thickness (in): 0.984
Thickness (mm): 25
Weight (kg): 24.99
Weight (lb): 55.09
Wear or Durability: ARM
Width (mm): 214.7
Width (in): 8.453
View More
Compatible Models for part number 143-3065
WHEEL TRACTOR
623G 623H 621G 631G 627G 627H 637G 627F
WHEEL TRACTOR-SCRAPER
627K LRC 627K 623K LRC 623K 621K
WHEEL SCRAPER
631G 623G 621G 627G 627F 637G
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.