10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
WHEELER MACHINERY CO.

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

WHEELER MACHINERY CO.

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsBasic ComponentsCoils218-9898: 24 VDC Solenoid Valve Coil
Home
Electrical & ElectronicsBasic ComponentsCoils
218-9898: 24 VDC Solenoid Valve Coil
218-9898: 24 VDC Solenoid Valve Coil

Cat® 24 VDC Solenoid Valve Coil

Brand: Cat

Product Images
218-9898: 24 VDC Solenoid Valve Coil
218-9898: 24 VDC Solenoid Valve Coil
218-9898: 24 VDC Solenoid Valve Coil
218-9898: 24 VDC Solenoid Valve Coil
218-9898: 24 VDC Solenoid Valve Coil

Cat® 24 VDC Solenoid Valve Coil

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
A Solenoid Valve Coil is an electromagnetic coil that generates a magnetic field when an electric current is passed through it. The coil of the assembly generates the magnetic field. The core is the magnetic material that enhances the magnetic field generated by the coil. The housing protects the coil assembly and provides a mounting surface.

Attributes:
? Manufactured to precise specifications and are built for durability and reliability
? Provided with 2-position plug connector

Applications:
A Solenoid Valve Coil is used to give a desired magnetic force when supplied an electrical current, this is widely used in Cat Articulated Truck, Ejector Truck, Gen Set Engine, Mobile Hyd Power Unit, Mining Excavator, Excavators, Front Shovel, Forwarder, Integrated Tool carrier, Load Haul Dump, Marine Engine, Mini Hyd Excavator, Motor Grader, Spray Ar, Quarry Truck, Truck, Tractor, Track-type Tractor, Wheel Tractor, Wheel Scraper, Wheel Loader, Wheel Skidder.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
A Solenoid Valve Coil is an electromagnetic coil that generates a magnetic field when an electric current is passed through it. The coil of the assembly generates the magnetic field. The core is the magnetic material that enhances the magnetic field generated by the coil. The housing protects the coil assembly and provides a mounting surface.

Attributes:
? Manufactured to precise specifications and are built for durability and reliability
? Provided with 2-position plug connector

Applications:
A Solenoid Valve Coil is used to give a desired magnetic force when supplied an electrical current, this is widely used in Cat Articulated Truck, Ejector Truck, Gen Set Engine, Mobile Hyd Power Unit, Mining Excavator, Excavators, Front Shovel, Forwarder, Integrated Tool carrier, Load Haul Dump, Marine Engine, Mini Hyd Excavator, Motor Grader, Spray Ar, Quarry Truck, Truck, Tractor, Track-type Tractor, Wheel Tractor, Wheel Scraper, Wheel Loader, Wheel Skidder.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inner Diameter (in): 0.64
Height (in): 2.429
Height (mm): 61.7
Inner Diameter (mm): 16.2
Length (in): 2.031
Outer Diameter (in): 1.61
Outer Diameter (mm): 41
Length (mm): 51.6
Voltage (volts): 24 VDC,24
Width (in): 2.03
Width (mm): 51.6
Units of MeasureUSMetric
Inner Diameter (in): 0.64
Height (in): 2.429
Height (mm): 61.7
View More
Compatible Models
Compatible Models
Wheel Tractor
627G657E637E621E
Integrated Toolcarrier
IT38GIT24FIT28F
Load Haul Dump
R1600G
Off Highway Truck
785D773
Motor Grader
12H NA12G24H120G135H NA12H ES14H NA120H ES163H NA160G140G120H NA16G140H NA130G16H NA140H ES143H160H NA160H ES14G
Wheel Loader
938G938F
Track-Type Tractor
DEUCE30/30
Articulated Truck
D300ED350E IID250ED400E IID250E II
Mining Excavator
5130
Wheel Scraper
621E637E657E
Truck
797775E775D773E773D793B793C769D789C777C789B785C777D785D797B785B
Quarry Truck
771D775D773E
Spray Ar
CAT WDS
Tractor
776D776C784C784B
Mobile Hyd Power Unit
TH43-C18
View More
Wheel Tractor
627G657E637E621E
Warranty Information
Return Policy
Parts diagram for 218-9898
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
218-9898218-9898
3K-03603K-0360
3J-19073J-1907
View All Parts
Frequently bought together
218-9898
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3K-0360
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-1907
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-7354
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3D-2824
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
4J-0522
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 218-9898
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 218-9898

Description:
A Solenoid Valve Coil is an electromagnetic coil that generates a magnetic field when an electric current is passed through it. The coil of the assembly generates the magnetic field. The core is the magnetic material that enhances the magnetic field generated by the coil. The housing protects the coil assembly and provides a mounting surface.

Attributes:
? Manufactured to precise specifications and are built for durability and reliability
? Provided with 2-position plug connector

Applications:
A Solenoid Valve Coil is used to give a desired magnetic force when supplied an electrical current, this is widely used in Cat Articulated Truck, Ejector Truck, Gen Set Engine, Mobile Hyd Power Unit, Mining Excavator, Excavators, Front Shovel, Forwarder, Integrated Tool carrier, Load Haul Dump, Marine Engine, Mini Hyd Excavator, Motor Grader, Spray Ar, Quarry Truck, Truck, Tractor, Track-type Tractor, Wheel Tractor, Wheel Scraper, Wheel Loader, Wheel Skidder.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 218-9898

Units of Measure

USMetric
Inner Diameter (in): 0.64
Height (in): 2.429
Height (mm): 61.7
Inner Diameter (mm): 16.2
Length (in): 2.031
Outer Diameter (in): 1.61
Outer Diameter (mm): 41
Length (mm): 51.6
Voltage (volts): 24 VDC,24
Width (in): 2.03
Width (mm): 51.6
View More
Compatible Models for part number 218-9898

WHEEL TRACTOR

627G 657E 637E 621E

INTEGRATED TOOLCARRIER

IT38G IT24F IT28F

LOAD HAUL DUMP

R1600G

OFF HIGHWAY TRUCK

785D 773

MOTOR GRADER

12H NA 12G 24H 120G 135H NA 12H ES 14H NA 120H ES 163H NA 160G 140G 120H NA 16G 140H NA 130G 16H NA 140H ES 143H 160H NA 160H ES 14G

WHEEL LOADER

938G 938F

TRACK-TYPE TRACTOR

DEUCE 30/30

ARTICULATED TRUCK

D300E D350E II D250E D400E II D250E II

MINING EXCAVATOR

5130

WHEEL SCRAPER

621E 637E 657E

TRUCK

797 775E 775D 773E 773D 793B 793C 769D 789C 777C 789B 785C 777D 785D 797B 785B

QUARRY TRUCK

771D 775D 773E

SPRAY AR

CAT WDS

TRACTOR

776D 776C 784C 784B

MOBILE HYD POWER UNIT

TH43-C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert