10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
WHEELER MACHINERY CO.

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

WHEELER MACHINERY CO.

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsBasic ComponentsStarters370-4011: 24 Volt Electric Starting Motor
Home
Electrical & ElectronicsBasic ComponentsStarters
370-4011: 24 Volt Electric Starting Motor
370-4011: 24 Volt Electric Starting Motor

Cat® Electric Starting Motor initiates internal combustion engines by converting electrical energy into mechanical motion to crank the engine

Brand: Cat

Product Images
370-4011: 24 Volt Electric Starting Motor
370-4011: 24 Volt Electric Starting Motor
370-4011: 24 Volt Electric Starting Motor
370-4011: 24 Volt Electric Starting Motor
370-4011: 24 Volt Electric Starting Motor

Cat® Electric Starting Motor initiates internal combustion engines by converting electrical energy into mechanical motion to crank the engine

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Engineered for fast starts and high output, the Cat® starter provides reliable cranking ability, even in harsh climates with extreme temperatures. Rigorously tested to ensure superior starting capability, Cat starters deliver dependable performance in a variety of applications.

Attributes:
• 24V electric starter motor
• Rated Power: 4 kW
• Rotation: CW

Applications:
Fits Cat and non-Cat equipment

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Engineered for fast starts and high output, the Cat® starter provides reliable cranking ability, even in harsh climates with extreme temperatures. Rigorously tested to ensure superior starting capability, Cat starters deliver dependable performance in a variety of applications.

Attributes:
• 24V electric starter motor
• Rated Power: 4 kW
• Rotation: CW

Applications:
Fits Cat and non-Cat equipment

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Overall Length (mm): 349
Overall Length (in): 13.72
Units of MeasureUSMetric
Overall Length (mm): 349
Overall Length (in): 13.72
View More
Compatible Models
Compatible Models
Generator Set
C6.6C4.4C7.1
Marine Engine
C7.1C4.4
View More
Generator Set
C6.6C4.4C7.1
Warranty Information
Return Policy
Parts diagram for 370-4011
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
370-4011370-4011
7W-23267W-2326
263-5802263-5802
View All Parts
Frequently bought together
370-4011
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
7W-2326
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
263-5802
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
354-1672
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
353-3478
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
263-4794
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 370-4011
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 370-4011

Description:
Engineered for fast starts and high output, the Cat® starter provides reliable cranking ability, even in harsh climates with extreme temperatures. Rigorously tested to ensure superior starting capability, Cat starters deliver dependable performance in a variety of applications.

Attributes:
• 24V electric starter motor
• Rated Power: 4 kW
• Rotation: CW

Applications:
Fits Cat and non-Cat equipment

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 370-4011

Units of Measure

USMetric
Overall Length (mm): 349
Overall Length (in): 13.72
View More
Compatible Models for part number 370-4011

GENERATOR SET

C6.6 C4.4 C7.1

MARINE ENGINE

C7.1 C4.4

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert