10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
WHEELER MACHINERY CO.

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

WHEELER MACHINERY CO.

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainFinal DriveFinal Drive Gears397-2049: Band-Bead Seat
Home
DrivetrainFinal DriveFinal Drive Gears
397-2049: Band-Bead Seat
397-2049: Band-Bead Seat

Cat® Bead Seat Band (5 Piece Wheel)

Brand: Cat

Product Images
397-2049: Band-Bead Seat
397-2049: Band-Bead Seat
397-2049: Band-Bead Seat
397-2049: Band-Bead Seat
397-2049: Band-Bead Seat

Cat® Bead Seat Band (5 Piece Wheel)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Bead seat bands allow easy removal and installation of tires on rims. By removing the band, the tire is free to slide off and on one side of the rim.

Attributes:
• Material: Steel
• Rim Type: 5-piece
• Rim Diameter: 25 in (635 mm)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Bead seat bands allow easy removal and installation of tires on rims. By removing the band, the tire is free to slide off and on one side of the rim.

Attributes:
• Material: Steel
• Rim Type: 5-piece
• Rim Diameter: 25 in (635 mm)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Steel
Inside Diameter (mm): 602.1
Inside Diameter (in): 23.704
Material: Carbon Steel,Alloy Steel
Units of MeasureUSMetric
Material Description: Steel
Inside Diameter (mm): 602.1
Inside Diameter (in): 23.704
View More
Compatible Models
Compatible Models
Articulated Truck
740 GC740C745745C
Ejector Truck
740
Wheel Loader
980M
View More
Articulated Truck
740 GC740C745745C
Warranty Information
Return Policy
Parts diagram for 397-2049
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 397-2049
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 397-2049

Description:
Bead seat bands allow easy removal and installation of tires on rims. By removing the band, the tire is free to slide off and on one side of the rim.

Attributes:
• Material: Steel
• Rim Type: 5-piece
• Rim Diameter: 25 in (635 mm)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 397-2049

Units of Measure

USMetric
Material Description: Steel
Inside Diameter (mm): 602.1
Inside Diameter (in): 23.704
Material: Carbon Steel,Alloy Steel
View More
Compatible Models for part number 397-2049

ARTICULATED TRUCK

740 GC 740C 745 745C

EJECTOR TRUCK

740

WHEEL LOADER

980M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert