10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
WHEELER MACHINERY CO.

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

WHEELER MACHINERY CO.

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainOther Drivetrain ComponentsAdapters & Couplings3E-4902: Coupling Assembly
Home
DrivetrainOther Drivetrain ComponentsAdapters & Couplings
3E-4902: Coupling Assembly
3E-4902: Coupling Assembly

Cat® Drive Shaft Coupling Assembly (Flexible)

Brand: Cat

Product Images
3E-4902: Coupling Assembly
3E-4902: Coupling Assembly
3E-4902: Coupling Assembly
3E-4902: Coupling Assembly
3E-4902: Coupling Assembly

Cat® Drive Shaft Coupling Assembly (Flexible)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Replacement transmission drive shaft coupling assembly.

Attributes:
• Flexible drive shaft coupling
• Outside Diameter: 352.34 mm (13.872 in)
• Inside Diameter: 101.66 mm (4.002 in)
• Thread Size: 5/8-11 (Weld Nut)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Replacement transmission drive shaft coupling assembly.

Attributes:
• Flexible drive shaft coupling
• Outside Diameter: 352.34 mm (13.872 in)
• Inside Diameter: 101.66 mm (4.002 in)
• Thread Size: 5/8-11 (Weld Nut)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 352.34
Inside Diameter (mm): 101.66
Width (mm): 73.95
Outside Diameter (in): 13.872
Inside Diameter (in): 4.002
Width (in): 2.91
Thread Size (in): 5/8-11 (Weld Nut)
Units of MeasureUSMetric
Outside Diameter (mm): 352.34
Inside Diameter (mm): 101.66
Width (mm): 73.95
View More
Compatible Models
Compatible Models
Challenger
65C65D35455570C
Industrial Engine
3116
View More
Challenger
65C65D35455570C
Warranty Information
Return Policy
Parts diagram for 3E-4902
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3E-4902
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 3E-4902

Description:
Replacement transmission drive shaft coupling assembly.

Attributes:
• Flexible drive shaft coupling
• Outside Diameter: 352.34 mm (13.872 in)
• Inside Diameter: 101.66 mm (4.002 in)
• Thread Size: 5/8-11 (Weld Nut)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 3E-4902

Units of Measure

USMetric
Outside Diameter (mm): 352.34
Inside Diameter (mm): 101.66
Width (mm): 73.95
Outside Diameter (in): 13.872
Inside Diameter (in): 4.002
Width (in): 2.91
Thread Size (in): 5/8-11 (Weld Nut)
View More
Compatible Models for part number 3E-4902

CHALLENGER

65C 65D 35 45 55 70C

INDUSTRIAL ENGINE

3116

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert