10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
WHEELER MACHINERY CO.

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

WHEELER MACHINERY CO.

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab VisibilityMirrors454-3607: Rear View Mirror
Home
CabsCab VisibilityMirrors
454-3607: Rear View Mirror
454-3607: Rear View Mirror

Cat® 231 mm Long Right-Hand Exterior Rear View Mirror

Brand: Cat

Product Images
454-3607: Rear View Mirror
454-3607: Rear View Mirror
454-3607: Rear View Mirror
454-3607: Rear View Mirror
454-3607: Rear View Mirror

Cat® 231 mm Long Right-Hand Exterior Rear View Mirror

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat heavy-duty mirror assemblies provide an abjustable housing for mirrors, minimizing blind spots and obstructions for the operator.

Attributes:
Convex mirror assembly with mounting hardware

Application:
Used to improve operator visibility on heavy-duty Cat machines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat heavy-duty mirror assemblies provide an abjustable housing for mirrors, minimizing blind spots and obstructions for the operator.

Attributes:
Convex mirror assembly with mounting hardware

Application:
Used to improve operator visibility on heavy-duty Cat machines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Plastic
Width (mm): 87.4
Height (mm): 231
Length (in): 6.9
Material: Polyamide Plastic
Length (mm): 174
Height (in): 9.1
Width (in): 3.4
Units of MeasureUSMetric
Material Description: Plastic
Width (mm): 87.4
Height (mm): 231
View More
Compatible Models
Compatible Models
Mini Hyd Excavator
301.8304305306.5301.9308.5308307.5309304E2306303.5CR302.7CR305.5E2301.6301.5304CR303CR302CR303.5E2 CR305.5E2 CR305.5 CR303.5E2304E2 CR301.7CR305 CR305E2304.5E2305E2 CR310
Telehandler
TH1055TH1255TH0642TH0842
View More
Mini Hyd Excavator
301.8304305306.5301.9308.5308307.5309304E2306303.5CR302.7CR305.5E2301.6301.5304CR303CR302CR303.5E2 CR305.5E2 CR305.5 CR303.5E2304E2 CR301.7CR305 CR305E2304.5E2305E2 CR310
Warranty Information
Return Policy
Parts diagram for 454-3607
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 454-3607
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 454-3607

Description:
Cat heavy-duty mirror assemblies provide an abjustable housing for mirrors, minimizing blind spots and obstructions for the operator.

Attributes:
Convex mirror assembly with mounting hardware

Application:
Used to improve operator visibility on heavy-duty Cat machines.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 454-3607

Units of Measure

USMetric
Material Description: Plastic
Width (mm): 87.4
Height (mm): 231
Length (in): 6.9
Material: Polyamide Plastic
Length (mm): 174
Height (in): 9.1
Width (in): 3.4
View More
Compatible Models for part number 454-3607

MINI HYD EXCAVATOR

301.8 304 305 306.5 301.9 308.5 308 307.5 309 304E2 306 303.5CR 302.7CR 305.5E2 301.6 301.5 304CR 303CR 302CR 303.5E2 CR 305.5E2 CR 305.5 CR 303.5E2 304E2 CR 301.7CR 305 CR 305E2 304.5E2 305E2 CR 310

TELEHANDLER

TH1055 TH1255 TH0642 TH0842

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert