Description: Offering unparalleled manufacturing precision, Cat® cutting edges protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat dozer cutting edges provide the best balance of abrasion and impact resistance. Both Cat cutting edges and end bits are designed as a balanced system to move more material over a longer period with less downtime. This is accomplished by providing great strength for superior breakage resistance, and by offering maximum wear protection from both bottom and face wear on the cutting edge.
Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • Impact and abrasion resistance • High productivity in any application
Applications • Production dozing, finish dozing, and overburden removal
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Offering unparalleled manufacturing precision, Cat® cutting edges protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat dozer cutting edges provide the best balance of abrasion and impact resistance. Both Cat cutting edges and end bits are designed as a balanced system to move more material over a longer period with less downtime. This is accomplished by providing great strength for superior breakage resistance, and by offering maximum wear protection from both bottom and face wear on the cutting edge.
Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • Impact and abrasion resistance • High productivity in any application
Applications • Production dozing, finish dozing, and overburden removal
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 900
Width (mm): 330
Thickness (mm): 28.5
Position: RH/LH
Material: Boron Steel
Wear or Durability: Standard
Overall Length (in): 35.433
Thickness (in): 1.122
Hole Quantity: 6
Hole Size: 1-in Plow Bolt (28 mm square)
Hole Pattern Rows: 1
Hole Spacing (in): 6
Hole Spacing (mm): 152.4
Overall Length (mm): 900
Width (in): 12.992
Units of MeasureUSMetric
Length (mm): 900
Width (mm): 330
Thickness (mm): 28.5
View More
Compatible Models
Compatible Models
Track-Type Tractor
D8TD8RD8R IID8ND10TD8
Ripper
8
Wheel Scraper
631G637E637G
Bulldozer
8U8SUD8T8A
Wheel Dozer
844844H844K
Winch
57H
View More
Track-Type Tractor
D8TD8RD8R IID8ND10TD8
Warranty Information
Return Policy
Parts diagram for 4T-6378
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4T-6378
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 4T-6378
Description: Offering unparalleled manufacturing precision, Cat® cutting edges protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat dozer cutting edges provide the best balance of abrasion and impact resistance. Both Cat cutting edges and end bits are designed as a balanced system to move more material over a longer period with less downtime. This is accomplished by providing great strength for superior breakage resistance, and by offering maximum wear protection from both bottom and face wear on the cutting edge.
Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • Impact and abrasion resistance • High productivity in any application
Applications • Production dozing, finish dozing, and overburden removal
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 4T-6378
Units of Measure
USMetric
Length (mm): 900
Width (mm): 330
Thickness (mm): 28.5
Position: RH/LH
Material: Boron Steel
Wear or Durability: Standard
Overall Length (in): 35.433
Thickness (in): 1.122
Hole Quantity: 6
Hole Size: 1-in Plow Bolt (28 mm square)
Hole Pattern Rows: 1
Hole Spacing (in): 6
Hole Spacing (mm): 152.4
Overall Length (mm): 900
Width (in): 12.992
View More
Compatible Models for part number 4T-6378
TRACK-TYPE TRACTOR
D8T D8R D8R II D8N D10T D8
RIPPER
8
WHEEL SCRAPER
631G 637E 637G
BULLDOZER
8U 8SU D8T 8A
WHEEL DOZER
844 844H 844K
WINCH
57H
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.