To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeDrivetrainTransmissions & ComponentsTransmission Plates503-1424: 454mm Inner Diameter Fan Type Clutch Plate
Home
DrivetrainTransmissions & ComponentsTransmission Plates503-1424: 454mm Inner Diameter Fan Type Clutch Plate
503-1424: 454mm Inner Diameter Fan Type Clutch Plate
Cat® 454 Inner Diameter Transmission Planetary Clutch Plate enables smooth gear changes in automatic transmissions for efficient power transfer and performance
Brand: Cat
Product Images
503-1424: 454mm Inner Diameter Fan Type Clutch Plate
Cat® 454 Inner Diameter Transmission Planetary Clutch Plate enables smooth gear changes in automatic transmissions for efficient power transfer and performance
Description: Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat clutch plates are a key component in the planetary assemblies that power tough Cat transmissions to convert engine power into the exact combination of speed and force required by individual machines.
Attributes: • Hardened steel clutch plate • Six external flanges with dowel clearance holes provide exact OEM fit • Inside Diameter: 454 mm (17.874 in) • Thickness: 6.35 mm (0.250 in)
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat clutch plates are a key component in the planetary assemblies that power tough Cat transmissions to convert engine power into the exact combination of speed and force required by individual machines.
Attributes: • Hardened steel clutch plate • Six external flanges with dowel clearance holes provide exact OEM fit • Inside Diameter: 454 mm (17.874 in) • Thickness: 6.35 mm (0.250 in)
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Steel
Inside Diameter (mm): 454
Thickness (mm): 6.35
Inside Diameter (in): 17.874
Thickness (in): 0.25
Material: Carbon Steel
Units of MeasureUSMetric
Material Description: Steel
Inside Diameter (mm): 454
Thickness (mm): 6.35
View More
Compatible Models
Compatible Models
Truck
797F797B
View More
Truck
797F797B
Warranty Information
Return Policy
Parts diagram for 503-1424
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 503-1424
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 503-1424
Description: Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat clutch plates are a key component in the planetary assemblies that power tough Cat transmissions to convert engine power into the exact combination of speed and force required by individual machines.
Attributes: • Hardened steel clutch plate • Six external flanges with dowel clearance holes provide exact OEM fit • Inside Diameter: 454 mm (17.874 in) • Thickness: 6.35 mm (0.250 in)
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 503-1424
Units of Measure
USMetric
Material Description: Steel
Inside Diameter (mm): 454
Thickness (mm): 6.35
Inside Diameter (in): 17.874
Thickness (in): 0.25
Material: Carbon Steel
View More
Compatible Models for part number 503-1424
TRUCK
797F 797B
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.