10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
WHEELER MACHINERY CO.

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

WHEELER MACHINERY CO.

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainOther Drivetrain ComponentsAdapters & Couplings545-7125: Transmission Planetary Drive Adapter
Home
DrivetrainOther Drivetrain ComponentsAdapters & Couplings
545-7125: Transmission Planetary Drive Adapter
545-7125: Transmission Planetary Drive Adapter

Cat® Drive Adapter, 31 Tooth Internal Spline, OD X L: 126 X 75 mm

Brand: Cat

Product Images
545-7125: Transmission Planetary Drive Adapter
545-7125: Transmission Planetary Drive Adapter
545-7125: Transmission Planetary Drive Adapter
545-7125: Transmission Planetary Drive Adapter
545-7125: Transmission Planetary Drive Adapter

Cat® Drive Adapter, 31 Tooth Internal Spline, OD X L: 126 X 75 mm

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Adapter 545-7125 is a steel adapter that mounts to the planetary carrier to power the governor drive shaft in certain Off-Highway Truck models.

Attributes:
• Steel drive adapter with expander plug
• Internal Spline Number of Teeth: 31
• Bearing Seat Diameter: 80.013 mm (3.15 in)
• Outside Diameter: 125.6 mm (4.9 in)
• Hole Size: 11 mm (0.4 in) (4X)
• Thread Size: 3/8-16 (2X)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Adapter 545-7125 is a steel adapter that mounts to the planetary carrier to power the governor drive shaft in certain Off-Highway Truck models.

Attributes:
• Steel drive adapter with expander plug
• Internal Spline Number of Teeth: 31
• Bearing Seat Diameter: 80.013 mm (3.15 in)
• Outside Diameter: 125.6 mm (4.9 in)
• Hole Size: 11 mm (0.4 in) (4X)
• Thread Size: 3/8-16 (2X)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel
Inside Diameter (mm): 80 (Bearing Seat)
Outside Diameter (mm): 126
Hole Size (mm): 11 (4X)
Length (mm): 75
Inside Diameter (in): 3.1
Outside Diameter (in): 4.9
Length (in): 3
Hole Size (in): 0.4 (4X)
Thread Size (in): 3/8-16 (2X)
Units of MeasureUSMetric
Material: Steel
Inside Diameter (mm): 80 (Bearing Seat)
Outside Diameter (mm): 126
View More
Compatible Models
Compatible Models
Truck
785G793D793C785789C789D785C785D785B
Spray Ar
CAT WDS
Off Highway Truck
789G793785D793D789789D785
Rotary Cutter
RC20
View More
Truck
785G793D793C785789C789D785C785D785B
Warranty Information
Return Policy
Parts diagram for 545-7125
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 545-7125
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 545-7125

Description:
Adapter 545-7125 is a steel adapter that mounts to the planetary carrier to power the governor drive shaft in certain Off-Highway Truck models.

Attributes:
• Steel drive adapter with expander plug
• Internal Spline Number of Teeth: 31
• Bearing Seat Diameter: 80.013 mm (3.15 in)
• Outside Diameter: 125.6 mm (4.9 in)
• Hole Size: 11 mm (0.4 in) (4X)
• Thread Size: 3/8-16 (2X)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 545-7125

Units of Measure

USMetric
Material: Steel
Inside Diameter (mm): 80 (Bearing Seat)
Outside Diameter (mm): 126
Hole Size (mm): 11 (4X)
Length (mm): 75
Inside Diameter (in): 3.1
Outside Diameter (in): 4.9
Length (in): 3
Hole Size (in): 0.4 (4X)
Thread Size (in): 3/8-16 (2X)
View More
Compatible Models for part number 545-7125

TRUCK

785G 793D 793C 785 789C 789D 785C 785D 785B

SPRAY AR

CAT WDS

OFF HIGHWAY TRUCK

789G 793 785D 793D 789 789D 785

ROTARY CUTTER

RC20

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert