10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
WHEELER MACHINERY CO.

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

WHEELER MACHINERY CO.

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals5P-5588: 95.40mm Outer Diameter Lip Teal Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
5P-5588: 95.40mm Outer Diameter Lip Teal Seal
5P-5588: 95.40mm Outer Diameter Lip Teal Seal

Cat® 95.40mm Outer Diameter Ejector Roller Lip Teal Seal to prevent leakage and maintain smooth operation

Brand: Cat

Product Images
5P-5588: 95.40mm Outer Diameter Lip Teal Seal
5P-5588: 95.40mm Outer Diameter Lip Teal Seal
5P-5588: 95.40mm Outer Diameter Lip Teal Seal
5P-5588: 95.40mm Outer Diameter Lip Teal Seal
5P-5588: 95.40mm Outer Diameter Lip Teal Seal

Cat® 95.40mm Outer Diameter Ejector Roller Lip Teal Seal to prevent leakage and maintain smooth operation

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Lip type seals are used in rotating applications to retain oil in the machine, and to
protect the machine against external contamination. Specialized designs provide long,
reliable seal life and provide additional protection in the most extreme environments.

Attributes:
Rugged Cat® Lip type seals are designed to ride over the shaft on a film of oil for long seal life. For each specific application, materials and complex cross section geometries are carefully selected to provide long, leak-free performance.

Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat® seal to protect your investment.

Applications:
Lip type seals are used in low-to-medium speed rotating applications, such as transmissions and pumps.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Lip type seals are used in rotating applications to retain oil in the machine, and to
protect the machine against external contamination. Specialized designs provide long,
reliable seal life and provide additional protection in the most extreme environments.

Attributes:
Rugged Cat® Lip type seals are designed to ride over the shaft on a film of oil for long seal life. For each specific application, materials and complex cross section geometries are carefully selected to provide long, leak-free performance.

Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat® seal to protect your investment.

Applications:
Lip type seals are used in low-to-medium speed rotating applications, such as transmissions and pumps.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Shaft Diameter (mm): 64
Material: Plastic Plastic,Nitrile / NBR / HNBR / XNBR Rubber
Bore Diameter (mm): 95
Primary Sealing Material: Rubber
Shaft Diameter (mm): 64
Material: Plastic Plastic,Nitrile / NBR / HNBR / XNBR Rubber
Bore Diameter (mm): 95
View More
Compatible Models
Compatible Models
Wheel Tractor
627G627H637G621E623H637K621G621H631G
Felling Head
SH-56B
Wheel Tractor-Scraper
627623621637627K LRC631627K623K LRC623K637K631K621K
Wheel Scraper
631G621E623G631D623F633E621G621F631E637K627G627F637E637G639D627E637D
View More
Wheel Tractor
627G627H637G621E623H637K621G621H631G
Warranty Information
Return Policy
Parts diagram for 5P-5588
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5P-5588
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 5P-5588

Description:
Lip type seals are used in rotating applications to retain oil in the machine, and to
protect the machine against external contamination. Specialized designs provide long,
reliable seal life and provide additional protection in the most extreme environments.

Attributes:
Rugged Cat® Lip type seals are designed to ride over the shaft on a film of oil for long seal life. For each specific application, materials and complex cross section geometries are carefully selected to provide long, leak-free performance.

Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat® seal to protect your investment.

Applications:
Lip type seals are used in low-to-medium speed rotating applications, such as transmissions and pumps.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 5P-5588
Shaft Diameter (mm): 64
Material: Plastic Plastic,Nitrile / NBR / HNBR / XNBR Rubber
Bore Diameter (mm): 95
Primary Sealing Material: Rubber
View More
Compatible Models for part number 5P-5588

WHEEL TRACTOR

627G 627H 637G 621E 623H 637K 621G 621H 631G

FELLING HEAD

SH-56B

WHEEL TRACTOR-SCRAPER

627 623 621 637 627K LRC 631 627K 623K LRC 623K 637K 631K 621K

WHEEL SCRAPER

631G 621E 623G 631D 623F 633E 621G 621F 631E 637K 627G 627F 637E 637G 639D 627E 637D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert