To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals5P-6686: Quad Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals5P-6686: Quad Ring
5P-6686: Quad Ring
Quad Ring
Brand: Cat
Product Images
5P-6686: Quad Ring
Quad Ring
Brand: Cat
Warranty InformationReturn Policy
Description
Description
Quad Rings (also known as X-Rings) are used in static and dynamic applications. The lobed profile provides effective sealing in reciprocating applications and prevents bunching in rotary applications.
Cat® Quad Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion and provide superior resistance to seal compression set. In addition, certain Cat® Quad Rings are coated with PTFE to minimize seal twisting and cutting during seal installation. Dimensions of our Quad Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression. Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Quad Rings (also known as X-Rings) are used in static and dynamic applications. The lobed profile provides effective sealing in reciprocating applications and prevents bunching in rotary applications.
Cat® Quad Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion and provide superior resistance to seal compression set. In addition, certain Cat® Quad Rings are coated with PTFE to minimize seal twisting and cutting during seal installation. Dimensions of our Quad Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression. Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Seal Type: Quad Ring
Material: NBR,Nitrile / NBR / HNBR / XNBR Rubber
Material Description: Nitrile (NBR) rubber is capable of service temperatures of -40 to 100C and is resistant to fuel oils, gasoline, ultra low sulfur diesel fuel and lubricants. Nitrile rubber is not recommended for applications that require resistance to bio-diesel or coolant.
Hardness (Shore A): 75
Inside Diameter (mm): 240.66
Outside Diameter (mm): 251.32
Cross Section Width (mm): 5.33
Cross Section Height (mm): 5.33
Color: Black
Color Notes: Actual O-ring color may differ from image.
Notes: Dimensions and material descriptions provided for reference only.
Inside Diameter (in): 9.475
Outside Diameter (in): 9.894
Cross Section Width (in): 0.210
Cross Section Height (in): 0.210
Units of MeasureUSMetric
Seal Type: Quad Ring
Material: NBR,Nitrile / NBR / HNBR / XNBR Rubber
Material Description: Nitrile (NBR) rubber is capable of service temperatures of -40 to 100C and is resistant to fuel oils, gasoline, ultra low sulfur diesel fuel and lubricants. Nitrile rubber is not recommended for applications that require resistance to bio-diesel or coolant.
View More
Compatible Models
Compatible Models
Soil Compactor
825C
Wheel Dozer
824C
Landfill Compactor
826C
Wheel Loader
980C
View More
Soil Compactor
825C
Warranty Information
Return Policy
Parts diagram for 5P-6686
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5P-6686
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 5P-6686
Quad Rings (also known as X-Rings) are used in static and dynamic applications. The lobed profile provides effective sealing in reciprocating applications and prevents bunching in rotary applications.
Cat® Quad Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion and provide superior resistance to seal compression set. In addition, certain Cat® Quad Rings are coated with PTFE to minimize seal twisting and cutting during seal installation. Dimensions of our Quad Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression. Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 5P-6686
Units of Measure
USMetric
Seal Type: Quad Ring
Material: NBR,Nitrile / NBR / HNBR / XNBR Rubber
Material Description: Nitrile (NBR) rubber is capable of service temperatures of -40 to 100C and is resistant to fuel oils, gasoline, ultra low sulfur diesel fuel and lubricants. Nitrile rubber is not recommended for applications that require resistance to bio-diesel or coolant.
Hardness (Shore A): 75
Inside Diameter (mm): 240.66
Outside Diameter (mm): 251.32
Cross Section Width (mm): 5.33
Cross Section Height (mm): 5.33
Color: Black
Color Notes: Actual O-ring color may differ from image.
Notes: Dimensions and material descriptions provided for reference only.
Inside Diameter (in): 9.475
Outside Diameter (in): 9.894
Cross Section Width (in): 0.210
Cross Section Height (in): 0.210
View More
Compatible Models for part number 5P-6686
SOIL COMPACTOR
825C
WHEEL DOZER
824C
LANDFILL COMPACTOR
826C
WHEEL LOADER
980C
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.