10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
WHEELER MACHINERY CO.

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

WHEELER MACHINERY CO.

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
Home5W-4957: 4 Pin Connector Plug
Home5W-4957: 4 Pin Connector Plug
5W-4957: 4 Pin Connector Plug

Cat® 4 Pin Plastic Connector Plug used in Wiring Harness

Brand: Cat

Product Images
5W-4957: 4 Pin Connector Plug
5W-4957: 4 Pin Connector Plug
5W-4957: 4 Pin Connector Plug
5W-4957: 4 Pin Connector Plug
5W-4957: 4 Pin Connector Plug

Cat® 4 Pin Plastic Connector Plug used in Wiring Harness

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

A Connector Plug consists of four pins or terminals that facilitate the transmission of electrical signals or power between devices. The plug is designed with a male configuration, allowing it to be inserted into a corresponding female socket. It ensures proper alignment and connection. Each pin serves a distinct purpose and is assigned a specific function.

Attributes:
• Withstands and operate in various temperature conditions
• Maximum voltage and current that the plug can safely handle without causing damage

Applications:
A Connector Plug ensures a secure and stable connection, minimizing the risk of signal loss or power interruption.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

A Connector Plug consists of four pins or terminals that facilitate the transmission of electrical signals or power between devices. The plug is designed with a male configuration, allowing it to be inserted into a corresponding female socket. It ensures proper alignment and connection. Each pin serves a distinct purpose and is assigned a specific function.

Attributes:
• Withstands and operate in various temperature conditions
• Maximum voltage and current that the plug can safely handle without causing damage

Applications:
A Connector Plug ensures a secure and stable connection, minimizing the risk of signal loss or power interruption.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Nylon, 6, 6/12, 6/6 Plastic
Material: Nylon, 6, 6/12, 6/6 Plastic
View More
Compatible Models
Compatible Models
Multi Terrain Loader
277D297D2257D3297D XHP257D297D287D297D2 XHP
Compact Track Loader
249D289D279D3249D3259D299D299D2 XHP289D3259D3299D XHP239D279D239D3299D3 XE299D3299D2
Motor Grader
120
Telehandler
TH3510DTH408DTH314DTL642TL642DTH407CTH337CTL1255TL1055DTL943TH306DTH357DTH414CTL1255DTH406CTH336CTH514DTL1055TL943DTH514CTH417DTH417C
Track-Type Tractor
D2D1D3D4K2 LGPD3K2 XLD5K2 LGPD3K2 LGPD5K2 XLD4K2 XL
Knuckleboom Loader
2484D2484C559C559D2384D2384C579C579D
Mini Hyd Excavator
302CR303 SR301.8301.9301.6304CR304SR303.5CR302.7CR303CR
Utility Compactor
CB1.8CB1.7
Wheeled Excavator
M325C MHM322CM318CM318C MHM315CM316CM313C
Skid Steer Loader
289D3226D262D3272D XHP242D3246D3242D272D3 XE272D3272D2249D3226D3246D279D3232D272D236D232D3236D3262D272D2 XHP
Industrial Engine
C4.4
Excavator
214B205206213B212224B212B206B
Vibratory Compactor
CB1.8CB1.7CB-14
View More
Multi Terrain Loader
277D297D2257D3297D XHP257D297D287D297D2 XHP
Warranty Information
Return Policy
Parts diagram for 5W-4957
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5W-4957
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 5W-4957

A Connector Plug consists of four pins or terminals that facilitate the transmission of electrical signals or power between devices. The plug is designed with a male configuration, allowing it to be inserted into a corresponding female socket. It ensures proper alignment and connection. Each pin serves a distinct purpose and is assigned a specific function.

Attributes:
• Withstands and operate in various temperature conditions
• Maximum voltage and current that the plug can safely handle without causing damage

Applications:
A Connector Plug ensures a secure and stable connection, minimizing the risk of signal loss or power interruption.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 5W-4957
Material: Nylon, 6, 6/12, 6/6 Plastic
View More
Compatible Models for part number 5W-4957

MULTI TERRAIN LOADER

277D 297D2 257D3 297D XHP 257D 297D 287D 297D2 XHP

COMPACT TRACK LOADER

249D 289D 279D3 249D3 259D 299D 299D2 XHP 289D3 259D3 299D XHP 239D 279D 239D3 299D3 XE 299D3 299D2

MOTOR GRADER

120

TELEHANDLER

TH3510D TH408D TH314D TL642 TL642D TH407C TH337C TL1255 TL1055D TL943 TH306D TH357D TH414C TL1255D TH406C TH336C TH514D TL1055 TL943D TH514C TH417D TH417C

TRACK-TYPE TRACTOR

D2 D1 D3 D4K2 LGP D3K2 XL D5K2 LGP D3K2 LGP D5K2 XL D4K2 XL

KNUCKLEBOOM LOADER

2484D 2484C 559C 559D 2384D 2384C 579C 579D

MINI HYD EXCAVATOR

302CR 303 SR 301.8 301.9 301.6 304CR 304SR 303.5CR 302.7CR 303CR

UTILITY COMPACTOR

CB1.8 CB1.7

WHEELED EXCAVATOR

M325C MH M322C M318C M318C MH M315C M316C M313C

SKID STEER LOADER

289D3 226D 262D3 272D XHP 242D3 246D3 242D 272D3 XE 272D3 272D2 249D3 226D3 246D 279D3 232D 272D 236D 232D3 236D3 262D 272D2 XHP

INDUSTRIAL ENGINE

C4.4

EXCAVATOR

214B 205 206 213B 212 224B 212B 206B

VIBRATORY COMPACTOR

CB1.8 CB1.7 CB-14

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert