10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
WHEELER MACHINERY CO.

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

WHEELER MACHINERY CO.

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals6G-1893: 0.13mm Thick Steel Shim
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
6G-1893: 0.13mm Thick Steel Shim
6G-1893: 0.13mm Thick Steel Shim

Shim

Brand: Cat

Product Images
6G-1893: 0.13mm Thick Steel Shim
6G-1893: 0.13mm Thick Steel Shim
6G-1893: 0.13mm Thick Steel Shim
6G-1893: 0.13mm Thick Steel Shim
6G-1893: 0.13mm Thick Steel Shim

Shim

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Offering unequalled manufacturing precision, Cat® shims are designed to provide a tight fit between machined parts by securely holding mechanical parts in place to reduce excessive wear on adjacent parts and Hardware. Cat® shims provide superior protection, being manufactured from high quality materials with properties that provide a long wear life, and the high performance you demand. Protect your investment with genuine Cat® shim parts

Attributes:
• For use with 1/2-13 IN Hardware

Application:

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Offering unequalled manufacturing precision, Cat® shims are designed to provide a tight fit between machined parts by securely holding mechanical parts in place to reduce excessive wear on adjacent parts and Hardware. Cat® shims provide superior protection, being manufactured from high quality materials with properties that provide a long wear life, and the high performance you demand. Protect your investment with genuine Cat® shim parts

Attributes:
• For use with 1/2-13 IN Hardware

Application:

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Hole Size (in): 0.543
Hole Size (mm): 13.8
Inside Diameter (in): 10.433
Inside Diameter (mm): 265
Material: Shim Steel,Carbon Steel
Outside Diameter (in): 12.402
Outside Diameter (mm): 315
Thickness (in): 0.005
Thickness (mm): 0.127
Units of MeasureUSMetric
Hole Size (in): 0.543
Hole Size (mm): 13.8
Inside Diameter (in): 10.433
View More
Compatible Models
Compatible Models
Wheel Tractor
631K637K
Off-Highway Truck
D10R
Wheel Tractor-Scraper
637631637K631K
Wheel Scraper
637K
Quarry Truck
773E775D775B
Truck
773E773D775F773F775E773B775D
Tractor
772B
Off Highway Truck
773
View More
Wheel Tractor
631K637K
Warranty Information
Return Policy
Parts diagram for 6G-1893
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert