Offering unparalleled manufacturing precision, Cat® extended wear life end bits protect the blade of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat extended wear life end bits provide both an increased impact resistances and offer 25% more usable wear material over general duty end bits. The contoured design of the end bits aides in rolling material towards the center of the blade. This allows for greater load retention and capacity, which greatly increases the productivity of the machine. extended wear life end bits have a sharpened profile and sit below the leading edge of the cutting edge to provide superior blade control.
Forged from steel with properties that maintain hardness for long wear life, our durable end bits make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • High impact and abrasion resistance • 25% more usable wear material
Applications: • Production dozing in caliche and well shot rock • Overburden both well and poorly shot rock
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® extended wear life end bits protect the blade of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat extended wear life end bits provide both an increased impact resistances and offer 25% more usable wear material over general duty end bits. The contoured design of the end bits aides in rolling material towards the center of the blade. This allows for greater load retention and capacity, which greatly increases the productivity of the machine. extended wear life end bits have a sharpened profile and sit below the leading edge of the cutting edge to provide superior blade control.
Forged from steel with properties that maintain hardness for long wear life, our durable end bits make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • High impact and abrasion resistance • 25% more usable wear material
Applications: • Production dozing in caliche and well shot rock • Overburden both well and poorly shot rock
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Upper Hole Spacing (in): 4
Position: RH
Lower Hole Pattern: 4
Material: Alloy Steel
Wear or Durability: Standard
Overall Length (in): 22.402
Thickness (in): 1.378
Lower Hole Spacing (in): 3.252
Hole Size: 1-in Plow Bolt (28 mm square)
Upper Hole Spacing (mm): 101.6
Lower Hole Spacing (mm): 82.6
Thickness (mm): 35
Width (mm): 380
End Bit Type: EWL
Overall Length (mm): 569
Upper Hole Pattern: 3
Width (in): 14.961
Units of MeasureUSMetric
Upper Hole Spacing (in): 4
Position: RH
Lower Hole Pattern: 4
View More
Compatible Models
Compatible Models
Track-Type Tractor
D8TD8RD8R IID8N
Ripper
8
Bulldozer
8SU8U8A
Winch
57H
View More
Track-Type Tractor
D8TD8RD8R IID8N
Warranty Information
Return Policy
Parts diagram for 8E-4537
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8E-4537
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8E-4537
Offering unparalleled manufacturing precision, Cat® extended wear life end bits protect the blade of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat extended wear life end bits provide both an increased impact resistances and offer 25% more usable wear material over general duty end bits. The contoured design of the end bits aides in rolling material towards the center of the blade. This allows for greater load retention and capacity, which greatly increases the productivity of the machine. extended wear life end bits have a sharpened profile and sit below the leading edge of the cutting edge to provide superior blade control.
Forged from steel with properties that maintain hardness for long wear life, our durable end bits make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • High impact and abrasion resistance • 25% more usable wear material
Applications: • Production dozing in caliche and well shot rock • Overburden both well and poorly shot rock
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8E-4537
Units of Measure
USMetric
Upper Hole Spacing (in): 4
Position: RH
Lower Hole Pattern: 4
Material: Alloy Steel
Wear or Durability: Standard
Overall Length (in): 22.402
Thickness (in): 1.378
Lower Hole Spacing (in): 3.252
Hole Size: 1-in Plow Bolt (28 mm square)
Upper Hole Spacing (mm): 101.6
Lower Hole Spacing (mm): 82.6
Thickness (mm): 35
Width (mm): 380
End Bit Type: EWL
Overall Length (mm): 569
Upper Hole Pattern: 3
Width (in): 14.961
View More
Compatible Models for part number 8E-4537
TRACK-TYPE TRACTOR
D8T D8R D8R II D8N
RIPPER
8
BULLDOZER
8SU 8U 8A
WINCH
57H
View More
Related parts
5P-8250: 1" ID Steel Flat Washer
Contact Dealer
4J-9058: 1- 8 Thread 3 1/4 in. Plow Bolt
Contact Dealer
2J-3507: 1''-8 Hex Nut
Contact Dealer
4F-4042: 1- 8 Thread 3 in. Plow Bolt
Contact Dealer
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.