10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
WHEELER MACHINERY CO.

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

WHEELER MACHINERY CO.

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainTransmissions & ComponentsOther Transmission Components8P-1896: Transmission Planetary Shaft
Home
DrivetrainTransmissions & ComponentsOther Transmission Components
8P-1896: Transmission Planetary Shaft
8P-1896: Transmission Planetary Shaft

Cat® Transmission Planetary Shaft transfers power and torque within the powertrain's planetary gear system for smooth gear shifting

Brand: Cat

Product Images
8P-1896: Transmission Planetary Shaft
8P-1896: Transmission Planetary Shaft
8P-1896: Transmission Planetary Shaft
8P-1896: Transmission Planetary Shaft
8P-1896: Transmission Planetary Shaft

Cat® Transmission Planetary Shaft transfers power and torque within the powertrain's planetary gear system for smooth gear shifting

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

The transmission Planet shaft is known as a sun and planet gear. It is a component of an automatic transmission's planetary gear set. The planet shaft, along with the other planetary gear set components, enables the transmission to smoothly shift through gears while maintaining optimal engine speed and vehicle performance. It allows for different gear ratios to be achieved without the need for additional gears.

Attributes:
• Designed to minimize the weight to improve fuel efficiency and performance.
• Able to withstand repeated use and stress without breaking or wearing out.
• Designed to allow for proper lubrication to reduce wear and ensure smooth operation.

Applications:
The Transmission Planet shaft is used to connect the planetary Gear.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

The transmission Planet shaft is known as a sun and planet gear. It is a component of an automatic transmission's planetary gear set. The planet shaft, along with the other planetary gear set components, enables the transmission to smoothly shift through gears while maintaining optimal engine speed and vehicle performance. It allows for different gear ratios to be achieved without the need for additional gears.

Attributes:
• Designed to minimize the weight to improve fuel efficiency and performance.
• Able to withstand repeated use and stress without breaking or wearing out.
• Designed to allow for proper lubrication to reduce wear and ensure smooth operation.

Applications:
The Transmission Planet shaft is used to connect the planetary Gear.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Steel
Outside Diameter (mm): 26.4363
Overall Length (mm): 74.17
Outside Diameter (in): 1.04
Overall Length (in): 2.92
Units of MeasureUSMetric
Material Description: Steel
Outside Diameter (mm): 26.4363
Overall Length (mm): 74.17
View More
Compatible Models
Compatible Models
Underground Art Truck
AD60AD55BAD63
Off-Highway Truck
D10R
Truck
773E775G773D775F773G773F773G LRC775G OEM775G LRC773G OEM769C775E773B775D
Quarry Truck
773E775D775B
Tractor
772B768C
Off Highway Truck
775773
Mobile Hyd Power Unit
TH43-C18
View More
Underground Art Truck
AD60AD55BAD63
Warranty Information
Return Policy
Parts diagram for 8P-1896
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8P-1896
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8P-1896

The transmission Planet shaft is known as a sun and planet gear. It is a component of an automatic transmission's planetary gear set. The planet shaft, along with the other planetary gear set components, enables the transmission to smoothly shift through gears while maintaining optimal engine speed and vehicle performance. It allows for different gear ratios to be achieved without the need for additional gears.

Attributes:
• Designed to minimize the weight to improve fuel efficiency and performance.
• Able to withstand repeated use and stress without breaking or wearing out.
• Designed to allow for proper lubrication to reduce wear and ensure smooth operation.

Applications:
The Transmission Planet shaft is used to connect the planetary Gear.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8P-1896

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 26.4363
Overall Length (mm): 74.17
Outside Diameter (in): 1.04
Overall Length (in): 2.92
View More
Compatible Models for part number 8P-1896

UNDERGROUND ART TRUCK

AD60 AD55B AD63

OFF-HIGHWAY TRUCK

D10R

TRUCK

773E 775G 773D 775F 773G 773F 773G LRC 775G OEM 775G LRC 773G OEM 769C 775E 773B 775D

QUARRY TRUCK

773E 775D 775B

TRACTOR

772B 768C

OFF HIGHWAY TRUCK

775 773

MOBILE HYD POWER UNIT

TH43-C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert