10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
WHEELER MACHINERY CO.

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

WHEELER MACHINERY CO.

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainTires & RimsMudflaps8X-5064: 1790mm Long Dump Body Mudflap
Home
DrivetrainTires & RimsMudflaps
8X-5064: 1790mm Long Dump Body Mudflap
8X-5064: 1790mm Long Dump Body Mudflap

Cat® Dump Body Mudflap is a protective accessory designed to reduce debris and mud splatter, enhancing cleanliness and safety

Brand: Cat

Product Images
8X-5064: 1790mm Long Dump Body Mudflap
8X-5064: 1790mm Long Dump Body Mudflap

Cat® Dump Body Mudflap is a protective accessory designed to reduce debris and mud splatter, enhancing cleanliness and safety

Brand: Cat

Warranty Information
Return Policy
Description
Description

Description:
Cat mudflaps provide protection from tire spray and other airborne debris.

Attributes:
• Durable reinforced synthetic material
• With mounting holes for easy installation
• Black

Application:
Used to reduce tire spray and protect machine features from flying debris generated by wheeled machines.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
Cat mudflaps provide protection from tire spray and other airborne debris.

Attributes:
• Durable reinforced synthetic material
• With mounting holes for easy installation
• Black

Application:
Used to reduce tire spray and protect machine features from flying debris generated by wheeled machines.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: FIBER AND RUBBER
Overall Width (in): 10
Material: PVC Plastic,Rubber & Fiber Rubber
Thickness (in): 0.24
Overall Length (in): 70.5
Overall Width (mm): 250
Overall Length (mm): 1790
Thickness (mm): 6
Units of MeasureUSMetric
Material Description: FIBER AND RUBBER
Overall Width (in): 10
Material: PVC Plastic,Rubber & Fiber Rubber
View More
Compatible Models
Compatible Models
Truck
793793D793B793C
Off Highway Truck
793D
View More
Truck
793793D793B793C
Warranty Information
Return Policy
Parts diagram for 8X-5064
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
8X-50648X-5064
5T-73525T-7352
5T-72555T-7255
View All Parts
Frequently bought together
8X-5064
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
5T-7352
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
5T-7255
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
5T-7275
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
5T-7274
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
219-7595
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8X-5064
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8X-5064

Description:
Cat mudflaps provide protection from tire spray and other airborne debris.

Attributes:
• Durable reinforced synthetic material
• With mounting holes for easy installation
• Black

Application:
Used to reduce tire spray and protect machine features from flying debris generated by wheeled machines.

View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8X-5064

Units of Measure

USMetric
Material Description: FIBER AND RUBBER
Overall Width (in): 10
Material: PVC Plastic,Rubber & Fiber Rubber
Thickness (in): 0.24
Overall Length (in): 70.5
Overall Width (mm): 250
Overall Length (mm): 1790
Thickness (mm): 6
View More
Compatible Models for part number 8X-5064

TRUCK

793 793D 793B 793C

OFF HIGHWAY TRUCK

793D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert