Description: A spur gear is the most common type of gear and consists of a cylinder or disk with teeth projected straight outward. A spur gear also generally looks the same from either side, since the teeth are straight from one side to the other.
Attributes: • Material: Steel • Spur Gear Number of Teeth: 24 • External Spline Number of Teeth: 24 • Cat gears are machined from carefully selected materials to exacting specifications that match the loads encountered in Cat machines. They are manufactured using special, and in some cases proprietary, heat treat processes — including case carburizing, nitriding, and induction hardening. Cat gears have the industry's highest power density, or the amount of power a gear can transmit relative to its size and are designed with reusability in mind. Consequently, they are more durable and keep your overall machine operating costs down.
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A spur gear is the most common type of gear and consists of a cylinder or disk with teeth projected straight outward. A spur gear also generally looks the same from either side, since the teeth are straight from one side to the other.
Attributes: • Material: Steel • Spur Gear Number of Teeth: 24 • External Spline Number of Teeth: 24 • Cat gears are machined from carefully selected materials to exacting specifications that match the loads encountered in Cat machines. They are manufactured using special, and in some cases proprietary, heat treat processes — including case carburizing, nitriding, and induction hardening. Cat gears have the industry's highest power density, or the amount of power a gear can transmit relative to its size and are designed with reusability in mind. Consequently, they are more durable and keep your overall machine operating costs down.
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Steel
Outside Diameter (mm): 198.28
Inside Diameter (mm): 96
Length (mm): 191
Outside Diameter (in): 7.806
Inside Diameter (in): 3.779
Length (in): 7.519
Material: Low Alloy Steel,Low_Alloy Steel
Units of MeasureUSMetric
Material Description: Steel
Outside Diameter (mm): 198.28
Inside Diameter (mm): 96
View More
Compatible Models
Compatible Models
Track-Type Tractor
D9TD9RD8LD9ND9D9 GC
Ripper
98
Pipelayer
589
Bulldozer
9U8S8U9SU8A
Winch
5859N58L59L
View More
Track-Type Tractor
D9TD9RD8LD9ND9D9 GC
Warranty Information
Return Policy
Parts diagram for 9P-3471
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9P-3471
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9P-3471
Description: A spur gear is the most common type of gear and consists of a cylinder or disk with teeth projected straight outward. A spur gear also generally looks the same from either side, since the teeth are straight from one side to the other.
Attributes: • Material: Steel • Spur Gear Number of Teeth: 24 • External Spline Number of Teeth: 24 • Cat gears are machined from carefully selected materials to exacting specifications that match the loads encountered in Cat machines. They are manufactured using special, and in some cases proprietary, heat treat processes — including case carburizing, nitriding, and induction hardening. Cat gears have the industry's highest power density, or the amount of power a gear can transmit relative to its size and are designed with reusability in mind. Consequently, they are more durable and keep your overall machine operating costs down.
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9P-3471
Units of Measure
USMetric
Material Description: Steel
Outside Diameter (mm): 198.28
Inside Diameter (mm): 96
Length (mm): 191
Outside Diameter (in): 7.806
Inside Diameter (in): 3.779
Length (in): 7.519
Material: Low Alloy Steel,Low_Alloy Steel
View More
Compatible Models for part number 9P-3471
TRACK-TYPE TRACTOR
D9T D9R D8L D9N D9 D9 GC
RIPPER
9 8
PIPELAYER
589
BULLDOZER
9U 8S 8U 9SU 8A
WINCH
58 59N 58L 59L
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.