Zeppelin Power Norway

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Zeppelin Power Norway
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeEngineLubrication SystemOil Pumps0R-2561: Cat® Reman Engine Oil Pump
HomeEngineLubrication SystemOil Pumps0R-2561: Cat® Reman Engine Oil Pump
0R-2561: Cat® Reman Engine Oil Pump

Cat® Reman Engine Oil Pump (3500)

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Product Images
0R-2561: Cat® Reman Engine Oil Pump
0R-2561: Cat® Reman Engine Oil Pump
0R-2561: Cat® Reman Engine Oil Pump
0R-2561: Cat® Reman Engine Oil Pump
0R-2561: Cat® Reman Engine Oil Pump

Cat® Reman Engine Oil Pump (3500)

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat genuine part available
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 0R-2561
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 0R-2561

We are still working on adding a specification for this part.

Compatible Models for part number 0R-2561

GENERATOR SET

3508 G3508 3508C 3508B G3512

POWER MODULE

PM3508

LOCOMOTIVE ENGINE

3508C 3508B 3508

PETROLEUM ENGINE

3508C 3508B

WHEEL DOZER

854G

OFF HIGHWAY TRUCK

3508B

WHEEL LOADER

992G

TRACK-TYPE TRACTOR

D11R D11N

GEN SET ENGINE

3508 3512 3508B G3508

MARINE AUXILIARY

3508 3508B 3508C

RIPPER

11

MARINE ENGINE

3512 3508 3508C 3508B

MINING EXCAVATOR

5130 5130B

INDUSTRIAL ENGINE

3508B 3508 3512

TRUCK

777 777C 777B 777D

TRACTOR

776D 776C 776B

GAS ENGINE

G3508B G3512 G3508 G3508J

BULLDOZER

11U 11SU

PETROLEUM PACKAGE

3508

View More
Compare Alternate Parts
Description
0R-2561
This part:
0R-2561: Cat® Reman Engine Oil Pump

Cat® Reman Engine Oil Pump (3500)

7W-0053
This part:
7W-0053: Engine Oil Pump

Cat® Engine Oil Pump in Lubrication System

2W-5474
This part:
2W-5474: OIL PUMP G

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced