Zeppelin Power Norway

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Zeppelin Power Norway
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings127-0319: Final Drive Toric Sealing Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings127-0319: Final Drive Toric Sealing Ring
127-0319: Final Drive Toric Sealing Ring

Cat® Ring - Toric 12.7mm Cross Section Diameter, 364.03mm Inside Diameter

Brand: Cat

Product Images
127-0319: Final Drive Toric Sealing Ring
127-0319: Final Drive Toric Sealing Ring
127-0319: Final Drive Toric Sealing Ring
127-0319: Final Drive Toric Sealing Ring
127-0319: Final Drive Toric Sealing Ring

Cat® Ring - Toric 12.7mm Cross Section Diameter, 364.03mm Inside Diameter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 127-0319
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 127-0319

Units of Measure

USMetric
Material Description: HNBR provides excellent abrasion and cut resistance. It works well with Air, Engine Oil, Diesel Fuel, Hydraulic Oil and Automatic Transmission Fluid applications. Some formulas may be used with Coolant/Urea. Do not use with Biodiesel.
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Material: HNBR (60),HNBR - Hydrogenated Nitrile,Nitrile / NBR / HNBR / XNBR Rubber
Cross Section Diameter (mm): 12.7
Inside Diameter (mm): 364.0
Cross Section Diameter (in): 0.5
Inside Diameter (in): 14.33
Seal Inside Diameter (mm): 364.03
View More
Compatible Models for part number 127-0319

TRACK-TYPE TRACTOR

D11N D11R

RIPPER

11

BULLDOZER

11SU 11U

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced