Zeppelin Power Norway

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Zeppelin Power Norway
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeElectrical & ElectronicsPowerTransformers215-2434: Ignition Transformer
HomeElectrical & ElectronicsPowerTransformers215-2434: Ignition Transformer
215-2434: Ignition Transformer

Cat® Ignition Transformer for G3400 Series Engine, Length: 301.5mm

Brand: Cat

Product Images
215-2434: Ignition Transformer
215-2434: Ignition Transformer
215-2434: Ignition Transformer
215-2434: Ignition Transformer
215-2434: Ignition Transformer

Cat® Ignition Transformer for G3400 Series Engine, Length: 301.5mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 215-2434
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 215-2434

Units of Measure

USMetric
External Thread Size (in): 5/8-24 UNEF
Hex Size (in): 1.25
Hex Size (mm): 31.8
Internal Thread Size (in): 13/16-20 UNEF
Length (in): 11.87
Length (mm): 301.5
Outside Diameter (in): 1.26
Outside Diameter (mm): 32.0
View More
Compatible Models for part number 215-2434

ENGINE

G3406 G3408 G3412

GAS ENGINE

G3412 G3408 G3408B G3406

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced