Zeppelin Power Norway

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Zeppelin Power Norway
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeCabsElectric Cab Operator ControlsCab Buttons & Knobs221-9409: 3/8" Plastic Knob
HomeCabsElectric Cab Operator ControlsCab Buttons & Knobs221-9409: 3/8" Plastic Knob
221-9409: 3/8" Plastic Knob

Cat® 3/8" Plastic Knob

Brand: Cat

Product Images
221-9409: 3/8" Plastic Knob
221-9409: 3/8" Plastic Knob
221-9409: 3/8" Plastic Knob
221-9409: 3/8" Plastic Knob
221-9409: 3/8" Plastic Knob

Cat® 3/8" Plastic Knob

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 221-9409
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 221-9409

Units of Measure

USMetric
Height (in): 3.43
Length (in): 8.42
Material Description: Phenolic plastic
Length (mm): 50.8
Material: Ductile Iron, Plastic,Phenolic Plastic,Polyamide Plastic,Carbon Steel
Outside Diameter (in): 2.0
Thread: 3/8 - 16
Outside Diameter (mm): 50.8
Thread Size (in): 3/8-16
Weight (kg): 0.05
Weight (lb): 20.99
Width (in): 4.11
View More
Compatible Models for part number 221-9409

TRACK-TYPE TRACTOR

D9T D8T D11T D10T

INTEGRATED TOOLCARRIER

IT38H

PIPELAYER

PL83 583T

WHEEL LOADER

938H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced