Zeppelin Power Norway

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Zeppelin Power Norway
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeCabsElectric Cab Operator ControlsJoystick Components251-3265: Articulation Position Sensor Link
HomeCabsElectric Cab Operator ControlsJoystick Components251-3265: Articulation Position Sensor Link
251-3265: Articulation Position Sensor Link

Cat® Sensor Link for accurately measuring and transmitting the articulation angle of articulated equipment for safe and efficient operation

Brand: Cat

Product Images
251-3265: Articulation Position Sensor Link
251-3265: Articulation Position Sensor Link
251-3265: Articulation Position Sensor Link
251-3265: Articulation Position Sensor Link
251-3265: Articulation Position Sensor Link

Cat® Sensor Link for accurately measuring and transmitting the articulation angle of articulated equipment for safe and efficient operation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 251-3265
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 251-3265

Units of Measure

USMetric
Width (mm): 19.0
Width (in): 0.75
Thickness (mm): 10.0
Thickness (in): 0.37
Length (mm): 280.0
Length (in): 11.02
Hole Size (mm): 6 (2X)
Hole Size (in): 0.25 (2X)
View More
Compatible Models for part number 251-3265

MOTOR GRADER

140M 3 AWD 14L 140 12M 150 160 12M 3 12M 2 14 140M 120M 12M 3 AWD 160M 2 160M 3 AWD 160M 3 140M 3 140M 2 120M 2 160M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced