Zeppelin Power Norway

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Zeppelin Power Norway
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeEngineFuel SystemActuators253-0857: Valve As-Che
HomeEngineFuel SystemActuators253-0857: Valve As-Che
253-0857: Valve As-Che

Governor Check Valve

Brand: Cat

Product Images
253-0857: Valve As-Che
253-0857: Valve As-Che

Governor Check Valve

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 253-0857
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 253-0857

Units of Measure

USMetric
Width (mm): 73.66
Height (mm): 30.48
Length (in): 2.9
Height (in): 1.2
Length (mm): 73.66
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 253-0857

GAS ENGINE

G3608 G3612 G3616

View More
Compare Alternate Parts
Length (in)
Height (in)
Description
253-0857
This part:
253-0857: Valve As-Che

2.9

1.2

Governor Check Valve

20R-3466
This part:
20R-3466: Cat® Reman Check Valve

Cat® Reman Check Valve (Fuel)

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced